De website van Eaton maakt gebruik van cookies voor een optimale werking. Om meer te weten te komen over onze cookies en hoe we deze beheren, bezoek onze pagina over privacy, cookies en gegevensbescherming.
Authenticated: The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
BECO MEMBRAN PS Aqua
BECO MEMBRAN PS Aqua membrane filter cartridges are designed specifically for water filtration. The PES membrane provides high flow rates and extended service life for water final filtration in food and beverage applications.
The high filter area and asymmetric membrane structure of polyethersulfone offers exceptionally high flow rates and outstanding service life
The special design allows for 72.5 psi (5 bar) differential pressure in the direction of flow and 29 psi (2 bar) differential pressure in reverse to support a long service life
The high thermal stability allows for more than 100 steam sterilization cycles
Broad chemical compatibility from pH 1 - 14
Specificaties
Specifications
Article number
PSA02
Filter material
Polyethersulfone
Retention rating (µm)
0.2
Retention
Absolute
Lengths
20”, 30”, 40”
Adapter codes
2, 7
Cages
Yes
Structure
Pleated
Pressure hold test
Test pressure in psig and diffusion rate per 10"