Selecteer uw locatie

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specificaties

Specifications

Article number FS002 – FS200
Filter material Polypropylene (PP)
Retention rating  0.2, 0.3, 0.5, 0.6, 0.8, 1, 2, 3, 5, 10, 20 (µm)
Retention efficiency 99.98%
Lengths 10", 20", 30", 40"
Adapter codes F, 0, 2, 7
Cages Yes
Structure Special Pleated
Pressure hold test
Test pressure in psig and diffusion rate per 10"

-

Backwashability Up to 29 psid (2.0 bar) at 176 °F (80 °C)
Chemical resistance pH 1 – 14
Max. operating temperature 176 °F (80 °C)
Max. differential pressure in flow direction

69.6 psid (4.8 bar) at 77 °F (25 °C)

29 psid (2.0 bar) at 176 °F (80 °C)

Steam cycles > 100 at 230 °F (110 °C) in 30 minutes
Hoe te kopen bij Eaton
Locate a distributor