Selecteer uw locatie

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specificaties
Type Depth filter sheet Nominal retention rate µm Water throughput
p = 14.5 psi gpm/ft2
(△ p = 100 kPa l/m2/min)
Thickness
in (mm)
B01S BECO Steril S 100 0.1
0.7 (30) 0.15 (3.9)
B02S BECO Steril S 80 0.2
1.1 (46) 0.15 (3.9)
B03S BECO Steril 60 0.3
1.5 (60) 0.15 (3.8)
B04S BECO Steril 40 0.4
1.7 (69) 0.15 (3.8)
B05S BECO SD 30 0.5
2.1 (84) 0.15 (3.8)
B06S BECO KDS 15 0.6
2.8 (115) 0.15 (3.8)
B08S BECO KDS 12 0.8
3.8 (155) 0.15 (3.8)
B10S BECO KD 10 1.0
4.5 (185) 0.15 (3.8)
B15S BECO KD 7 1.5
5.5 (225) 0.15 (3.8)
B20S BECO KD 5 2.0
6.6 (270) 0.15 (3.8)
B25S BECO KD 3 2.5
10.4 (425) 0.15 (3.8)
B30S BECO K2 3.0
38.0 (1550) 0.15 (3.8)
B40S BECO K1 3.8
46.6 (1900) 0.15 (3.8)
Hoe te kopen bij Eaton
Locate a distributor