Selecteer uw locatie

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specificaties

Specifications

Filter material Polypropylene 
Retention rating 1, 3, 5, 10, 20, 50, 150 (µm)
Retention efficiency 95%
Lengths (nominal) 10“, 20“, 29.25“, 30“, 39“, 40“
Adapter code (), G, 1, 2, 3, 4
Inner core Polypropylene
End caps Polypropylene
Cages -
Max. operating temperature 176 °F (80 °C)
Max. pressure difference in flow direction

58 psid at 77 °F (4.0 bar at 25 °C)

Hoe te kopen bij Eaton
Locate a distributor