Zoeken in de Kennisbank
Document downloaden () van 20
Rigid-IMC

Grounding Bushings - Rigid-IMC

Crouse-Hinds series grounding bushings are used with threaded and threadless rigid/IMC conduit to provide a means of grounding conduit through an insulated bushing.

Certifications and compliances

NEC and CEC

  • UL and cUL Listed
  • UL File No. E-6225

Design features

  • Resilient plastic liner resists corrosion, chemicals and temperature extremes
  • Threaded or threadless
  • 105° or 150° rated

Standard materials

  • Body – malleable iron or zinc die cast
  • Insuliner – ULTEM1000

Drawings and design support

Specificaties

Verschillen markeren
Toon enkel verschillen
Blanco kenmerken verbergen
Download Links
X
Download Close