Zoeken in de Kennisbank
Document downloaden () van 20

Champ Pro PVM High Bay Industrial LED Light Fixtures

Eaton's Crouse-Hinds series Champ Pro PVM high bay industrial LED light fixtures are a durable, high lumen solution for complex industrial applications.  Constructed of heavy duty die cast aluminum, the PVM LED high bay delivers up to 85,000 lumens, and is built to operate in up to 65ºC environments.  This provides a long life lighting solution for areas with mounting heights from 60 to 100+ feet.

The low profile PVM LED high bay is available in 60,000 and 85,000 lumen models, and it delivers 132 lumens per watt.  Precision designed optics deliver highly efficient illumination.  Narrow, medium, wide and extra wide distribution options ensure superior performance to key areas within an application.

Long Life
L87 at 60,000 hours
Reliability
NEMA 4X, IP66
Performance
Four light distributions available

Certifications and compliances

NEC/CEC

  • cULus wet locations
  • NEMA 4X, IP66
  • RoHS compliant
  • DLC pending

 

Design features

  • Heavy duty, die cast aluminum housing for added durability and thermal control
  • Standard black polyester powder coat finish painted after fabrication
  • High efficacy: 132 lm/W
  • Lifetime – L87 at 60,000 hours
  • Precision optics in four different distributions: medium, narrow, wide and extra wide
  • Extreme ambient temperature range - PVM60L: -40°C to +65°C; PVM85L: -40°C to +50°C 
  • 3G vibration rating with optional surface mount bracket
  • Two CCT colors: 4000K and 5000K at 85 CRI
  • Universal mounting allows for suspended, pipe or hook mount; optional surface mount bracket available
  • Control options include standard fixed output or optional 0-10V dimming

Standard materials

  • Fixture housing – heavy duty die cast aluminum with powder coat finish
Specificaties

Ordering information

Download Links