Selecteer uw locatie

Power Xpert XGIS gas insulated medium voltage switchgear

Eaton’s Power Xpert XGIS gas insulated switchgear is constructed with the majority of the medium voltage parts fixed-mounted and contained in a laser-welded stainless steel SF6-filled tank suitable for withstanding harsh, corrosive environments. The Power Xpert XGIS mv switchgear delivers an option that is small in size and big in value, with high reliability and enhanced safety to support industrial, oil & gas, data center, utility, mining and infrastructure segments. The enhanced safety, small footprint and virtually maintenance-free design of Eaton’s GIS helps to lower ownership cost and optimize ROI.

Belangrijke functionaliteiten

  • Front-accessible IP4X rated enclosure
  • Shielded and grounded solid insulated main bus system
  • Single SF6-filled tank containing the breaker, isolating switch and optional ports to connect VTs
  • No on-site gas filling required
  • Certified to IEC 62271-100, 62271-200
  • Arc resistant classification AFLR (31.5kA for 1 sec)
  • Designed and tested in third-party labs to IEC standards
  • UL Listed

Hoe te kopen bij Eaton
Locate a distributor
Locate a field sales representative
Locate a service office