Zoeken in de Kennisbank
Document downloaden () van 20
IEC 60309 apparaten

CEAG eXlink Hazardous Area Hot Swap Connectors

Crouse-Hinds series CEAG eXlink plugs, inlets, receptacles and connectors are designed for hot swapping (connecting and disconnecting) of apparatus in Zones 1 and 2 hazardous areas without disconnecting terminals or shutting down circuits, and without a hot work permit.

Available in polyamide, nickel-plated brass and stainless steel, eXlink hot swap connectors allow for the assembly, maintenance and repair of electrical equipment to be handled simply, safely and at a low cost.

Certifications and compliances

eXlink 4-pole / 4-pole + PE

  • Marking accd. to 94/9/EC: Ex II 2 G Ex de IIC T6 / Ex II 2 G Ex ia/ib IIC T6; Ex II 2 D tD A21 IP66 T80°C
  • EC-Type Examination Certificate: PTB 03 ATEX 1016 X
  • IECEx Certificate of Conformity: IECEx BKI 06.0005X
  • Marking accd. to IECEx: Ex de IIC T6 / Ex ia/ib IIC T6; Ex tD A21 IP66 T80°C
  • Permissible ambient temperature: -55°C to +40°C (rated current 10A); -55°C to +75°C (rated current 2A); -20°C to +40°C (elbow, plastic)
  • Protection class acc. EN 60598: II (plastic); I (metal)
  • Degree of protection accd. to EN 60529: IP66/IP68 (with closed and locked protective caps or duly plugged and locked components)

eXlink 6+1-pole / 7-pole

  • Marking accd. to 94/9/EC: Ex II 2 G Ex de IIC T6 Ex ia/ib IIC T6; Ex II 3 D Ex tc IIIC T80°C DC
  • EC-Type Examination Certificate: PTB 06 ATEX 1031 X
  • EC-Declaration of Conformity: CCH 13 ATEX 1010 X
  • IECEx Certificate of Conformity: IECEx BKI 06.0005X
  • Marking accd. to IECEx: Ex ed IIC T6 / Ex ia/ib IIC T6
  • Permissible ambient temperature: -20°C to +40°C (rated current 16A)
  • Protection class acc. to EN 60598: II (plastic); I (metal)
  • Degree of protection accd. to EN 60529: IP66/IP68 (with closed and locked protective caps or duly plugged and locked components)

eXlink mining

  • Marking accd. to 94/9/EC: Ex I M2 Ex de I
  • Type of protection: Ex de IIC T6
  • EC-Type Examination Certificate: BVS 07 ATEX E 020 X
  • Degree of protection accd. to EN 60529: IP66/IP68 with closed and locked protective caps or duly plugged and locked components

Design features

eXlink 4-pole and 6-pole

  • Hot swap
  • Standard IP protection: IP66/IP68
  • Permissible ambient temperature from -55°C to +70°C
  • Up to 250V 10A (4-pole); up to 400V 16A (6-pole)
  • Stainless steel or nickel-plated brass enclosures for highest mechanical protection
  • Max. 4-pole + PE connections (4-pole); max. 7-pole (6-pole + PE) connections (6-pole)
  • Mining (EX I M2) certified
  • Well-known and reliable bonding technique (crimp connection); a screw-less technique (cage clamp) can be used for selected types
  • A special plug and connector for the use of armored cable is available
  • Receptacle and inlet are equipped with metric or NPT thread to screw directly into electrical apparatus; the factory potted metal versions can be used directly into Ex-d enclosures without additional certification to be applied

eXlink mining

  • Quick connection and disconnection in areas where there is a risk of fire damp
  • Secure electrical and mechanical connection in compact housings
  • No switching off and disconnection necessary
  • Reduction in downtimes
  • Maximum ingress protection: IP66/IP68
  • Wide operating temperature range
  • Infinite flexibility due to different versions and codings
  • Reverse polarity protected connections by coding

Standard materials

  • Plug, coupler, inlet < 2000 cm3 and flange socket – polyamide, nickel-plated brass or 316L stainless steel
  • Inlet > 2000 cm3 and plug/coupler for armored cables – nickel-plated brass or 316L stainless steel

eXlink mining

  • Enclosure – 316L stainless steel
Specificaties

Ordering information

Catalog number Product description
GHG5701901R0001 eXLink 4/4+1 anti-torsion device for inlet and receptacle
GHG5701901R0002 eXLink 6+1 Anti-torsion device for inlet and receptacle
GHG5701902R0001 eXLink crimp tool for eXLink connectors
GHG5701902R0001 eXLink crimp tool for eXLink connectors
GHG5701903R0001 eXLink 4/4+1 protection cap connector/receptacle, plastic
GHG5701903R0002 eXLink 4/4+1 protection cap plug/inlet, plastic
GHG5701903R0003 eXLink 4/4+1 protection cap connector/receptacle, nickel plated brass
GHG5701903R0004 eXLink 4/4+1 protection cap plug/inlet, nickel plated brass
GHG5701903R0005 eXLink 6+1 protection cap connector/receptacle, plastic
GHG5701903R0006 eXLink 6+1 protection cap plug/inlet, plastic
GHG5701903R0007 eXLink 6+1 protection cap connector/receptacle, nickel plated brass
GHG5701903R0008 eXLink 6+1 protection cap plug/inlet, nickel plated brass
GHG5701904R0001 eXLink 4 set of plug pins 1.5 mm², 4-pole (lagging DC)
GHG5701904R0002 eXLink 4 set of plug pins 2.5 mm², 4-pole (lagging DC)
GHG5701904R0003 eXLink 4 set of plug pins 1.5 mm², 3-pole + PE (PE leading AC)
GHG5701904R0004 eXLink 4 set of plug pins 2.5 mm², 3-pole + PE (PE leading AC)
GHG5701904R0005 eXLink 4+1 set of plug pins 1.5 mm², 4-pole + PE contact spring
GHG5701904R0006 eXLink 4+1 set of plug pins 2.5 mm², 4-pole + PE contact spring
GHG5701904R0007 eXLink 6+1 set of plug pins 1.5 mm², 6-pole + PE (PE leading AC)
GHG5701904R0008 eXLink 6+1 set of plug pins 1.5 mm², 7-pole (lagging DC)
GHG5701904R0009 eXLink 6+1 set of plug pins 2.5 mm², 6-pole + PE (PE leading AC)
GHG5701904R0010 eXLink 6+1 set of plug pins 2.5 mm², 7-pole (lagging DC)
GHG5701905R0001 eXLink 4 set of socket contacts 1.5 mm², 4-pole
GHG5701905R0002 eXLink 4 set of socket contacts 2.5 mm², 4-pole
GHG5701905R0003 eXLink 4+1 set of socket contacts 1.5 mm², 4-pole + PE contact spring
GHG5701905R0004 eXLink 4+1 set of socket contacts 2.5 mm², 4-pole + PE contact spring
GHG5701905R0005 eXLink 6+1 set of socket contacts 1.5 mm², 7-pole (logging DC)
GHG5701905R0006 eXLink 6+1 set of socket contacts 2.5 mm², 7-pole (lagging DC)
GHG5701907R0001 eXLink 4/4+1 strain relief and seal 4 - 7.5 mm for plug and coupler
GHG5701907R0002 eXLink 4/4+1 strain relief and seal 7.5 - 11 mm for plug and coupler
GHG5701907R0003 eXLink 6+1 strain relief and seal 7-11 mm for plug and coupler (7-pole)
GHG5701907R0004 eXLink 6+1 strain relief and seal 11-15 mm for plug and coupler (7-pole)
GHG5701907R0005 eXLink 6+1 strain relief and seal 7-11 mm for plug and coupler (6-pole + PE)
GHG5701907R0006 eXLink 6+1 strain relief and seal 11-15 mm for plug and coupler (6-pole + PE)
GHG5701908R0001 Screw driver for eXLink cage clamp versions
GHG5701908R0001 Screw driver for eXLink cage clamp versions
GHG5711000R0001 eXLink 4-pole elbow plastic, M20
GHG5711000R1001 eXLink 4-pole elbow stainless steel 316L, M20
GHG5711000R3001 eXLink 4-pole elbow nickel plated brass, M20
GHG57131XXR0001 eXLink 4-pole connector 1.5 mm² crimp, plastic, cable diameter 4-7,5 mm
GHG57131XXR0002 eXLink 4-pole connector 1.5 mm² crimp, plastic cable diameter 7,5-11 mm
GHG57131XXR0901 eXLink 4-pole connector 1.5 mm² crimp, plastic, cable diameter 4-7,5 mm, with locking device
GHG57131XXR0902 eXLink 4-pole connector 1.5 mm² crimp, plastic, cable diameter 7,5-11 mm, with locking device
GHG57131XXR1001 eXLink 4-pole connector 1.5 mm² crimp, stainless steel, cable diameter 4-7,5 mm
GHG57131XXR1002 eXLink 4-pole connector 1.5 mm² crimp, stainless steel, cable diameter 7,5-11 mm
GHG57131XXR1901 eXLink 4-pole connector 1.5 mm² crimp, stainless steel, cable diameter 4-7,5 mm, with locking device
GHG57131XXR1902 eXLink 4-pole connector 1.5 mm² crimp, stainless steel, cable diameter 7,5-11 mm, with locking device
GHG57131XXR2001 eXLink 4-pole connector 1.5 mm² crimp, stainless steel armoured cable 12-21 mm
GHG57131XXR2901 eXLink 4-pole connector 1.5 mm² crimp, stainless steel, armoured cable 12-21 mm, with locking device
GHG57131XXR3001 eXLink 4-pole connector 1.5 mm² crimp, nickel plated brass, cable diameter 4-7,5 mm
GHG57131XXR3002 eXLink 4-pole connector 1.5 mm² crimp, nickel plated brass, cable diameter 7,5-11 mm
GHG57131XXR3901 eXLink 4-pole connector 1.5 mm² crimp, nickel plated brass, cable diameter 4-7,5 mm, with locking device
GHG57131XXR3902 eXLink 4-pole connector 1.5 mm² crimp, nickel plated brass, cable diameter 7,5-11 mm, with locking device
GHG57131XXR4001 eXLink 4-pole connector 1.5 mm² crimp, nickel plated brass armoured cable diameter 12-21 mm
GHG57131XXR4901 eXLink 4-pole connector 1.5 mm² crimp, nickel plated brass armoured cable diameter 12-21 mm, with locking device
GHG57131XXR7003 eXLink mining 4-pole coupler 1.5 mm² crimp, stainless steel, armoured cable diameter 12-21 mm
GHG57132XXR0001 eXLink 4-pole connector 2.5 mm² crimp, plastic, cable diameter 4-7,5 mm
GHG57132XXR0002 eXLink 4-pole connector 2.5 mm² crimp, plastic, cable diameter 7,5-11 mm
GHG57132XXR0901 eXLink 4-pole connector 2.5 mm² crimp, plastic, cable diameter 4-7,5 mm, with locking device
GHG57132XXR0902 eXLink 4-pole connector 2.5 mm² crimp, plastic, cable diameter 7,5-11 mm, with locking device
GHG57132XXR1001 eXLink 4-pole connector 2.5 mm² crimp, stainless steel, cable diameter 4-7,5 mm
GHG57132XXR1002 eXLink 4-pole connector 2.5 mm² crimp, stainless steel, cable diameter 7,5-11 mm
GHG57132XXR1901 eXLink 4-pole connector 2.5 mm² crimp, stainless steel, cable diameter 4-7,5 mm, with locking device
GHG57132XXR1902 eXLink 4-pole connector 2.5 mm² crimp, stainless steel, cable diameter 7,5-11 mm, with locking device
GHG57132XXR2001 eXLink 4-pole connector 2.5 mm² crimp, stainless steel armoured cable diameter 12-21 mm
GHG57132XXR2901 eXLink 4-pole connector 2.5 mm² crimp, stainless steel, armoured cable diameter 12-21 mm, with locking device
GHG57132XXR3001 eXLink 4-pole connector 2.5 mm² crimp, nickel plated brass, cable diameter 4-7,5 mm
GHG57132XXR3002 eXLink 4-pole connector 2.5 mm² crimp, nickel plated brass, cable diameter 7,5-11 mm
GHG57132XXR3901 eXLink 4-pole connector 2.5 mm² crimp, nickel plated brass, cable diameter 4-7,5 mm, with locking device
GHG57132XXR3902 eXLink 4-pole connector 2.5 mm² crimp, nickel plated brass, cable diameter 7,5-11 mm, with locking device
GHG57132XXR4001 eXLink 4-pole connector 2.5 mm² crimp, nickel plated brass armoured cable diameter 12-21 mm
GHG57132XXR4901 eXLink 4-pole connector 2.5 mm² crimp, nickel plated brass armoured cable diameter 12-21 mm, with locking device
GHG57132XXR7003 eXLink mining 4-pole coupler 2.5 mm² crimp, stainless steel, armoured cable diameter 12-21 mm
GHG57136XXR0001 eXLink 4-pole connector 1.5 mm² cage clamp, plastic, cable diameter 4-7,5 mm
GHG57136XXR0002 eXLink 4-pole connector 1.5 mm² cage clamp, plastic, cable diameter 7,5-11 mm
GHG57136XXR0901 eXLink 4-pole connector 1.5 mm² cage clamp, plastic, cable diameter 4-7,5 mm, with locking device
GHG57136XXR0902 eXLink 4-pole connector 1.5 mm² cage clamp, plastic, cable diameter 7,5-11 mm, with locking device
GHG57136XXR1001 eXLink 4-pole connector 1.5 mm² cage clamp, stainless steel, cable diameter 4-7,5 mm
GHG57136XXR1002 eXLink 4-pole connector 1.5 mm² cage clamp, stainless steel, cable diameter 7,5-11 mm
GHG57136XXR1901 eXLink 4-pole connector 1.5 mm² cage clamp, stainless steel, cable diameter 4-7,5 mm, with locking device
GHG57136XXR1902 eXLink 4-pole connector 1.5 mm² cage clamp, stainless steel, cable diameter 7,5-11 mm, with locking device
GHG57136XXR3001 eXLink 4-pole connector 1.5 mm² cage clamp, nickel plated brass, cable diameter 4-7,5 mm
GHG57136XXR3002 eXLink 4-pole connector 1.5 mm² cage clamp, nickel plated brass, cable diameter 7,5-11mm
GHG57136XXR3901 eXLink 4-pole connector 1.5 mm² cage clamp, nickel plated brass, cable diameter 4-7,5 mm, with locking device
GHG57136XXR3902 eXLink 4-pole connector 1.5 mm² cage clamp, nickel plated brass, cable diameter 7,5-11 mm, with locking device
GHG57161XXR1001 eXLink 4-pole inlet > 2000 cm³, stainless steel, M20 1.5 mm² wire, 30 cm
GHG57161XXR1901 eXLink 4-pole inlet > 2000 cm³, stainless steel, M20 1.5 mm² wire, 30 cm, with locking device
GHG57161XXR3001 eXLink 4-pole inlet > 2000 cm³, nickel plated brass, M20 1.5 mm² wire, 30 cm
GHG57161XXR3901 eXLink 4-pole inlet > 2000 cm³, nickel plated brass, M20 1.5 mm² wire, 30 cm, with locking device
GHG57161XXR5001 eXLink 4-pole inlet > 2000 cm³, stainless steel, NPT 1/2'' 1.5 mm² wire, 30 cm
GHG57161XXR5901 eXLink 4-pole inlet > 2000 cm³, stainless steel, NPT 1/2'' 1.5 mm² wire, 30 cm, with locking device
GHG57161XXR6001 eXLink 4-pole inlet > 2000 cm³, nickel plated brass, NPT 1/2'' 1.5 mm² wire, 30 cm
GHG57161XXR6901 eXLink 4-pole inlet > 2000 cm³, nickel plated brass, NPT 1/2'' 1.5 mm² wire, 30 cm, with locking device
GHG57162XXR1001 eXLink 4-pole inlet > 2000 cm³, stainless steel, M20 2,5 mm² wire, 30 cm
GHG57162XXR1901 eXLink 4-pole inlet > 2000 cm³, stainless steel, M20 2,5 mm² wire, 30 cm, with locking device
GHG57162XXR3001 eXLink 4-pole inlet > 2000 cm³, nickel plated brass, M20 2,5 mm² wire, 30 cm
GHG57162XXR3901 eXLink 4-pole inlet > 2000 cm³, nickel plated brass, M20 2,5 mm² wire, 30 cm, with locking device
GHG57162XXR5001 eXLink 4-pole inlet > 2000 cm³, stainless steel, NPT 1/2'' 2,5 mm² wire, 30 cm
GHG57162XXR5901 eXLink 4-pole inlet > 2000 cm³, stainless steel, NPT 1/2'' 2,5 mm² wire, 30 cm, with locking device
GHG57162XXR6001 eXLink 4-pole inlet > 2000 cm³, nickel plated brass, NPT 1/2'' 2,5 mm² wire, 30 cm
GHG57162XXR6901 eXLink 4-pole inlet > 2000 cm³, nickel plated brass, NPT 1/2'' 2,5 mm² wire, 30 cm, with locking device
GHG57171XXR0001 eXLink 4-pole plug 1.5 mm² crimp, plastic, cable diameter 4-7,5 mm
GHG57171XXR0002 eXLink 4-pole plug 1.5 mm² crimp, plastic, cable diameter 7,5-11 mm
GHG57171XXR0901 eXLink 4-pole plug 1.5 mm² crimp, plastic, cable diameter 4-7,5 mm, with locking device
GHG57171XXR0902 eXLink 4-pole plug 1.5 mm² crimp, plastic, cable diameter 7,5-11 mm, with locking device
GHG57171XXR1001 eXLink 4-pole plug 1.5 mm² crimp, stainless steel, cable diameter 4-7,5 mm
GHG57171XXR1002 eXLink 4-pole plug 1.5 mm² crimp, stainless steel, cable diameter 7,5-11 mm
GHG57171XXR1901 eXLink 4-pole plug 1.5 mm² crimp, stainless steel, cable diameter 4-7,5 mm, with locking device
GHG57171XXR1902 eXLink 4-pole plug 1.5 mm² crimp, stainless steel, cable diameter 7,5-11 mm, with locking device
GHG57171XXR2001 eXLink 4-pole plug 1.5 mm² crimp, stainless steel armoured cable diameter 12-21 mm
GHG57171XXR2901 eXLink 4-pole plug 1.5 mm² crimp, stainless steel, armoured cable diameter 12-21 mm, with locking device
GHG57171XXR3001 eXLink 4-pole plug 1.5 mm² crimp, nickel plated brass, cable diameter 4-7,5 mm
GHG57171XXR3002 eXLink 4-pole plug 1.5 mm² crimp, nickel plated brass, cable diameter 7,5-11 mm
GHG57171XXR3901 eXLink 4-pole plug 1.5 mm² crimp, nickel plated brass, cable diameter 4-7,5 mm, with locking device
GHG57171XXR3902 eXLink 4-pole plug 1.5 mm² crimp, nickel plated brass, cable diameter 7,5-11 mm, with locking device
GHG57171XXR4001 eXLink 4-pole plug 1.5 mm² crimp, nickel plated brass armoured cable diameter 12-21 mm
GHG57171XXR4901 eXLink 4-pole plug 1.5 mm² crimp, nickel plated brass armoured cable diameter 12-21 mm, with locking device
GHG57171XXR7003 eXLink mining 4-pole plug 1.5 mm² crimp, stainless steel, armoured cable diameter 12-21 mm
GHG57172XXR0001 eXLink 4-pole plug 2.5 mm² crimp, plastic, cable diameter 4-7,5 mm
GHG57172XXR0002 eXLink 4-pole plug 2.5 mm² crimp, plastic, cable diameter 7,5-11 mm
GHG57172XXR0901 eXLink 4-pole plug 2.5 mm² crimp, plastic, cable diameter 4-7,5 mm, with locking device
GHG57172XXR0902 eXLink 4-pole plug 2.5 mm² crimp, plastic, cable diameter 7,5-11 mm, with locking device
GHG57172XXR1001 eXLink 4-pole plug 2.5 mm² crimp, stainless steel, cable diameter 4-7,5 mm
GHG57172XXR1002 eXLink 4-pole plug 2.5 mm² crimp, stainless steel, cable diameter 7,5-11 mm
GHG57172XXR1901 eXLink 4-pole plug 2.5 mm² crimp, stainless steel, cable diameter 4-7,5 mm, with locking device
GHG57172XXR1902 eXLink 4-pole plug 2.5 mm² crimp, stainless steel, cable diameter 7,5-11 mm, with locking device
GHG57172XXR2001 eXLink 4-pole plug 2.5 mm² crimp, stainless steel armoured cable diameter 12-21 mm
GHG57172XXR2901 eXLink 4-pole plug 2.5 mm² crimp, stainless steel, armoured cable diameter 12-21 mm, with locking device
GHG57172XXR3001 eXLink 4-pole plug 2.5 mm² crimp, nickel plated brass, cable diameter 4-7,5 mm
GHG57172XXR3002 eXLink 4-pole plug 2.5 mm² crimp, nickel plated brass, cable diameter 7,5-11 mm
GHG57172XXR3901 eXLink 4-pole plug 2.5 mm² crimp, nickel plated brass, cable diameter 4-7,5 mm, with locking device
GHG57172XXR3902 eXLink 4-pole plug 2.5 mm² crimp, nickel plated brass, cable diameter 7,5-11 mm, with locking device
GHG57172XXR4001 eXLink 4-pole plug 2.5 mm² crimp, nickel plated brass armoured cable diameter 12-21 mm
GHG57172XXR4901 eXLink 4-pole plug 2.5 mm² crimp, nickel plated brass armoured cable diameter 12-21 mm, with locking device
GHG57172XXR7003 eXLink mining 4-pole plug 2.5 mm² crimp, stainless steel, armoured cable diameter 12-21 mm
GHG57176XXR0001 eXLink 4-pole plug 1.5 mm² cage clamp, plastic, cable diameter 4-7,5 mm
GHG57176XXR0002 eXLink 4-pole plug 1.5 mm² cage clamp, plastic, cable diameter 7,5-11 mm
GHG57176XXR0901 eXLink 4-pole plug 1.5 mm² cage clamp, plastic, cable diameter 4-7,5 mm, with locking device
GHG57176XXR0902 eXLink 4-pole plug 1.5 mm² cage clamp, plastic, cable diameter 7,5-11 mm, with locking device
GHG57176XXR1001 eXLink 4-pole plug 1.5 mm² cage clamp, stainless steel, cable diameter 4-7,5 mm
GHG57176XXR1002 eXLink 4-pole plug 1.5 mm² cage clamp, stainless steel, cable diameter 7,5-11 mm
GHG57176XXR1901 eXLink 4-pole plug 1.5 mm² cage clamp, stainless steel, cable diameter 4-7,5 mm, with locking device
GHG57176XXR1902 eXLink 4-pole plug 1.5 mm² cage clamp, stainless steel, cable diameter 7,5-11 mm, with locking device
GHG57176XXR3001 eXLink 4-pole plug 1.5 mm² cage clamp, stainless steel, cable diameter 4-7,5 mm
GHG57176XXR3002 eXLink 4-pole plug 1.5 mm² cage clamp, stainless steel, cable diameter 7,5-11 mm
GHG57176XXR3901 eXLink 4-pole plug 1.5 mm² cage clamp, nickel plated brass, cable diameter 4-7,5 mm, with locking device
GHG57176XXR3902 eXLink 4-pole plug 1.5 mm² cage clamp, nickel plated brass, cable diameter 7,5-11 mm, with locking device
GHG57181XXR0001 eXLink 4-pole receptacle plastic, M20 crimp 1.5 mm²,
GHG57181XXR0002 eXLink 4-pole receptacle plastic, M20, 1.5 mm² wire, 30 cm
GHG57181XXR0901 eXLink 4-pole receptacle plastic, M20 crimp 1.5 mm², with locking device
GHG57181XXR0902 eXLink 4-pole receptacle plastic, M20, 1.5 mm² wire, 30 cm, with locking device
GHG57181XXR1001 eXLink 4-pole receptacle stainless steel, M20, 1.5 mm² wire, 30 cm
GHG57181XXR1901 eXLink 4-pole receptacle stainless steel, M20, 1.5 mm² wire, 30 cm, with locking device
GHG57181XXR3001 eXLink 4-pole receptacle nickel plated brass, M20, 1.5 mm² wire, 30 cm
GHG57181XXR3901 eXLink 4-pole receptacle nickel plated brass, M20, 1.5 mm² wire, 30 cm, with locking device
GHG57181XXR5001 eXLink 4-pole receptacle stainless steel, NPT 1/2'', 1.5 mm² wire, 30 cm
GHG57181XXR5901 eXLink 4-pole receptacle stainless steel, NPT 1/2'', 1.5 mm² wire, 30 cm, with locking device
GHG57181XXR6001 eXLink 4-pole receptacle nickel plated brass, NPT 1/2'', 1.5 mm² wire, 30 cm
GHG57181XXR6901 eXLink 4-pole receptacle nickel plated brass, NPT 1/2'', 1.5 mm² wire, 30 cm, with locking device
GHG57181XXR7001 eXLink mining 4-pole, M20 flange socket, 300 mm 1.5 mm², stainless steel
GHG57182XXR0001 eXLink 4-pole receptacle plastic, M20, crimp 2,5 mm²,
GHG57182XXR0002 eXLink 4-pole receptacle plastic, M20, 2,5 mm² wire, 30 cm
GHG57182XXR0901 eXLink 4-pole receptacle plastic, M20, crimp 2,5 mm², with locking device
GHG57182XXR0902 eXLink 4-pole receptacle plastic, M20, 2,5 mm² wire, 30 cm, with locking device
GHG57182XXR1001 eXLink 4-pole receptacle stainless steel, M20, 2,5 mm² wire, 30 cm
GHG57182XXR1901 eXLink 4-pole receptacle stainless steel, M20, 2,5 mm² wire, 30 cm, with locking device
GHG57182XXR3001 eXLink 4-pole receptacle nickel plated brass, M20, 2,5 mm² wire, 30 cm
GHG57182XXR3901 eXLink 4-pole receptacle nickel plated brass, M20, 2,5 mm² wire, 30 cm, with locking device
GHG57182XXR5001 eXLink 4-pole receptacle stainless steel, NPT 1/2'', 2,5 mm² wire, 30 cm
GHG57182XXR5901 eXLink 4-pole receptacle stainless steel, NPT 1/2'', 2,5 mm² wire, 30 cm, with locking device
GHG57182XXR6001 eXLink 4-pole receptacle nickel plated brass, NPT 1/2'', 2,5 mm² wire, 30 cm
GHG57182XXR6901 eXLink 4-pole receptacle nickel plated brass, NPT 1/2'', 2,5 mm² wire, 30 cm, with locking device
GHG57182XXR7001 eXLink mining 4-pole, M20 flange socket, 300 mm 2.5 mm², stainless steel
GHG57191XXR0001 eXLink 4-pole inlet plastic, M20, crimp 1.5 mm²,
GHG57191XXR0002 eXLink 4-pole inlet plastic, M20, 1.5 mm² wire, 30 cm
GHG57191XXR0901 eXLink 4-pole inlet plastic, M20, crimp 1.5 mm², with locking device
GHG57191XXR0902 eXLink 4-pole inlet plastic, M20, 1.5 mm² wire, 30 cm, with locking device
GHG57191XXR1001 eXLink 4-pole inlet stainless steel, M20, 1.5 mm² wire, 30 cm
GHG57191XXR1901 eXLink 4-pole inlet stainless steel, M20, 1.5 mm² wire, 30 cm, with locking device
GHG57191XXR3001 eXLink 4-pole inlet nickel plated brass, M20, 1.5 mm² wire, 30 cm
GHG57191XXR3901 eXLink 4-pole inlet nickel plated brass, M20, 1.5 mm² wire, 30 cm, with locking device
GHG57191XXR5001 eXLink 4-pole inlet stainless steel, NPT 1/2'', 1.5 mm² wire, 30 cm
GHG57191XXR5901 eXLink 4-pole inlet stainless steel, NPT 1/2'', 1.5 mm² wire, 30 cm, with locking device
GHG57191XXR6001 eXLink 4-pole inlet nickel plated brass, NPT 1/2'', 1.5 mm² wire, 30 cm
GHG57191XXR6901 eXLink 4-pole inlet nickel plated brass, NPT 1/2'', 1.5 mm² wire, 30 cm, with locking device
GHG57191XXR7001 eXLink mining 4-pole, M20 inlet, 300 mm 1.5 mm², stainless steel
GHG57192XXR0001 eXLink 4-pole inlet plastic, M20, crimp 2,5 mm²,
GHG57192XXR0002 eXLink 4-pole inlet plastic, M20, 2,5 mm² wire, 30 cm
GHG57192XXR0901 eXLink 4-pole inlet plastic, M20, crimp 2,5 mm², with locking device
GHG57192XXR0902 eXLink 4-pole inlet plastic, M20, 2,5 mm² wire, 30 cm, with locking device
GHG57192XXR1001 eXLink 4-pole inlet stainless steel, M20, 2,5 mm² wire, 30 cm
GHG57192XXR1901 eXLink 4-pole inlet stainless steel, M20, 2,5 mm² wire, 30 cm, with locking device
GHG57192XXR3001 eXLink 4-pole inlet nickel plated brass, M20, 2,5 mm² wire, 30 cm
GHG57192XXR3901 eXLink 4-pole inlet nickel plated brass, M20, 2,5 mm² wire, 30 cm, with locking device
GHG57192XXR5001 eXLink 4-pole inlet stainless steel, NPT 1/2'', 2,5 mm² wire, 30 cm
GHG57192XXR5901 eXLink 4-pole inlet stainless steel, NPT 1/2'', 2,5 mm² wire, 30 cm, with locking device
GHG57192XXR6001 eXLink 4-pole inlet nickel plated brass, NPT 1/2'', 2,5 mm² wire, 30 cm
GHG57192XXR6901 eXLink 4-pole inlet nickel plated brass, NPT 1/2'', 2,5 mm² wire, 30 cm, with locking device
GHG57192XXR7001 eXLink mining 4-pole, M20 inlet, 300 mm 2.5 mm², stainless steel
GHG5721000R0001 eXLink 6+1 inlet Elbow M25 plastic
GHG5721000R1001 eXLink 6+1 elbow M25 nickel plated brass
GHG5721000R3001 eXLink 6+1 elbow M25 nickel plated brass
GHG57231XXR0001 eXLink 6+1 connector 1.5 mm², crimp, plastic,, cable diameter 7-11 mm
GHG57231XXR0002 eXLink 6+1 connector 1.5 mm², crimp, plastic,, cable diameter 11-16 mm
GHG57231XXR0901 eXLink 6+1 connector 1.5 mm², crimp, plastic,, cable diameter 7-11 mm, with locking device
GHG57231XXR0902 eXLink 6+1 connector 1.5 mm², crimp, plastic,, cable diameter 11-16 mm, with locking device
GHG57231XXR1001 eXLink 6+1 connector 1.5 mm², crimp, stainless steel, cable diameter 7-11 mm
GHG57231XXR1002 eXLink 6+1 connector 1.5 mm², crimp, stainless steel, cable diameter 11-16 mm
GHG57231XXR1901 eXLink 6+1 connector 1.5 mm², crimp, stainless steel, cable diameter 7-11 mm, with locking device
GHG57231XXR1902 eXLink 6+1 connector 1.5 mm², crimp, stainless steel, cable diameter 11-16 mm, with locking device
GHG57231XXR2001 eXLink 6+1 connector 1.5 mm², crimp, stainless steel, armoured cable diameter 16-26 mm
GHG57231XXR2901 eXLink 6+1 connector 1.5 mm², crimp, stainless steel,, armoured cable diameter 16-26 mm, with locking device
GHG57231XXR3001 eXLink 6+1 connector 1.5 mm², crimp, nickel plated brass, cable diameter 7-11 mm
GHG57231XXR3002 eXLink 6+1 connector 1.5 mm², crimp, nickel plated brass, cable diameter 11-16 mm
GHG57231XXR3901 eXLink 6+1 connector 1.5 mm², crimp, nickel plated brass, cable diameter 7-11 mm, with locking device
GHG57231XXR3902 eXLink 6+1 connector 1.5 mm², crimp, nickel plated brass, cable diameter 11-16 mm, with locking device
GHG57231XXR4001 eXLink 6+1 connector 1.5 mm², crimp, nickel plated brass, armoured cable diameter 16-26 mm
GHG57231XXR4901 eXLink 6+1 connector 1.5 mm², crimp, nickel plated brass, armoured cable diameter 16-26 mm, with locking device
GHG57231XXR7003 eXLink mining 6-pole + PE coupler 1.5 mm² crimp, stainless steel, armoured cable diameter 12-21 mm
GHG57232XXR0001 eXLink 6+1 connector 2.5 mm², crimp, plastic, cable diameter 7-11 mm
GHG57232XXR0002 eXLink 6+1 connector 2.5 mm², crimp, plastic, cable diameter 11-16 mm
GHG57232XXR0901 eXLink 6+1 connector 2.5 mm², crimp, plastic, cable diameter 7-11 mm, with locking device
GHG57232XXR0902 eXLink 6+1 connector 2.5 mm², crimp, plastic, cable diameter 11-16 mm, with locking device
GHG57232XXR1001 eXLink 6+1 connector 2.5 mm², crimp, stainless steel, cable diameter 7-11 mm
GHG57232XXR1002 eXLink 6+1 connector 2.5 mm², crimp, stainless steel, cable diameter 11-16 mm
GHG57232XXR1901 eXLink 6+1 connector 2.5 mm², crimp, stainless steel, cable diameter 7-11 mm, with locking device
GHG57232XXR1902 eXLink 6+1 connector 2.5 mm², crimp, stainless steel, cable diameter 11-16 mm, with locking device
GHG57232XXR2001 eXLink 6+1 connector 2.5 mm², crimp, stainless steel, armoured cable diameter 16-26 mm
GHG57232XXR2901 eXLink 6+1 connector 2.5 mm², crimp, stainless steel,, armoured cable diameter 16-26 mm, with locking device
GHG57232XXR3001 eXLink 6+1 connector 2.5 mm², crimp, nickel plated brass, cable diameter 7-11 mm
GHG57232XXR3002 eXLink 6+1 connector 2.5 mm², crimp, nickel plated brass, cable diameter 11-16 mm
GHG57232XXR3901 eXLink 6+1 connector 2.5 mm², crimp, nickel plated brass, cable diameter 7-11 mm, with locking device
GHG57232XXR3902 eXLink 6+1 connector 2.5 mm², crimp, nickel plated brass, cable diameter 11-16 mm, with locking device
GHG57232XXR4001 eXLink 6+1 connector 2.5 mm², crimp, nickel plated brass, armoured cable diameter 16-26 mm
GHG57232XXR4901 eXLink 6+1 connector 2.5 mm², crimp, nickel plated brass, armoured cable diameter 16-26 mm, with locking device
GHG57232XXR7003 eXLink mining 6-pole + PE coupler 2.5 mm² crimp, stainless steel, armoured cable diameter 12-21 mm
GHG57236XXR0001 eXLink 6+1 connector 1.5 mm², cage clamp, plastic, cable diameter 7-11 mm
GHG57236XXR0002 eXLink 6+1 connector 1.5 mm², cage clamp, plastic, cable diameter 11-16 mm
GHG57236XXR0901 eXLink 6+1 connector 1.5 mm², cage clamp, plastic, cable diameter 7-11 mm, with locking device
GHG57236XXR0902 eXLink 6+1 connector 1.5 mm², cage clamp, plastic, cable diameter 11-16 mm, with locking device
GHG57236XXR1001 eXLink 6+1 connector 1.5 mm², cage clamp, stainless steel, cable diameter 7-11 mm
GHG57236XXR1002 eXLink 6+1 connector 1.5 mm², cage clamp, stainless steel, cable diameter 11-16 mm
GHG57236XXR1901 eXLink 6+1 connector 1.5 mm², cage clamp, stainless steel, cable diameter 7-11 mm, with locking device
GHG57236XXR1902 eXLink 6+1 connector 1.5 mm², cage clamp, stainless steel, cable diameter 11-16 mm, with locking device
GHG57236XXR3001 eXLink 6+1 connector 1.5 mm², cage clamp, stainless steel, armoured cable diameter 16-26mm
GHG57236XXR3002 eXLink 6+1 connector 1.5 mm², cage clamp, stainless steel, armoured cable diameter 16-26mm, with locking device
GHG57236XXR3901 eXLink 6+1 connector 1.5 mm², cage clamp, nickel plated brass, cable diameter 7-11 mm
GHG57236XXR3902 eXLink 6+1 connector 1.5 mm², cage clamp, nickel plated brass, cable diameter 11-16 mm
GHG57261XXR1001 eXLink 6+1 inlet > 2000 cm³, stainless steel, M25, 1.5 mm² wire 30 cm
GHG57261XXR1901 eXLink 6+1 inlet > 2000 cm³, stainless steel, M25, 1.5 mm² wire 30 cm, with locking device
GHG57261XXR3001 eXLink 6+1 inlet > 2000 cm³, nickel plated brass, M25, 1.5 mm², wire 30 cm
GHG57261XXR3901 eXLink 6+1 inlet > 2000 cm³, nickel plated brass, M25, 1.5 mm², wire 30 cm, with locking device
GHG57261XXR5001 eXLink 6+1 inlet > 2000 cm³, stainless steel, NPT 3/4'', 1.5 mm², wire 30 cm
GHG57261XXR5901 eXLink 6+1 inlet > 2000 cm³, stainless steel, NPT 3/4'', 1.5 mm², wire 30 cm, with locking device
GHG57261XXR6001 eXLink 6+1 inlet > 2000 cm³, nickel plated brass, NPT 3/4'', 1.5 mm², wire 30 cm
GHG57261XXR6901 eXLink 6+1 inlet > 2000 cm³, nickel plated brass, NPT 3/4'', 1.5 mm², wire 30 cm, with locking device
GHG57262XXR1001 eXLink 6+1 inlet > 2000 cm³, stainless steel, M25, 2,5 mm², wire 30 cm
GHG57262XXR1901 eXLink 6+1 inlet > 2000 cm³, stainless steel, M25, 2,5 mm², wire 30 cm, with locking device
GHG57262XXR3001 eXLink 6+1 inlet > 2000 cm³, nickel plated brass, M25, 2,5 mm², wire 30 cm
GHG57262XXR3901 eXLink 6+1 inlet > 2000 cm³, nickel plated brass, M25, 2,5 mm², wire 30 cm, with locking device
GHG57262XXR5001 eXLink 6+1 inlet > 2000 cm³, stainless steel, NPT 3/4'', 2,5 mm², wire 30 cm
GHG57262XXR5901 eXLink 6+1 inlet > 2000 cm³, stainless steel, NPT 3/4'', 2,5 mm², wire 30 cm, with locking device
GHG57262XXR6001 eXLink 6+1 inlet > 2000 cm³, nickel plated brass, NPT 3/4'', 2,5 mm², wire 30 cm
GHG57262XXR6901 eXLink 6+1 inlet > 2000 cm³, nickel plated brass, NPT 3/4'', 2,5 mm², wire 30 cm, with locking device
GHG57271XXR0001 eXLink 6+1 plug 1.5 mm² crimp, plastic, cable diameter 7-11 mm
GHG57271XXR0002 eXLink 6+1 plug 1.5 mm² crimp, plastic, cable diameter 11-16 mm
GHG57271XXR0901 eXLink 6+1 plug 1.5 mm² crimp, plastic, cable diameter 7-11 mm, with locking device
GHG57271XXR0902 eXLink 6+1 plug 1.5 mm² crimp, plastic, cable diameter 11-16 mm, with locking device
GHG57271XXR1001 eXLink 6+1 plug 1.5 mm² crimp, stainless steel, cable diameter 7-11 mm
GHG57271XXR1002 eXLink 6+1 plug 1.5 mm² crimp, stainless steel, cable diameter 11-16 mm
GHG57271XXR1901 eXLink 6+1 plug 1.5 mm² crimp, stainless steel, cable diameter 7-11 mm, with locking device
GHG57271XXR1902 eXLink 6+1 plug 1.5 mm² crimp, stainless steel, cable diameter 11-16 mm, with locking device
GHG57271XXR2001 eXLink 6+1 plug 1.5 mm² crimp, stainless steel, armoured cable diameter 16-26 mm
GHG57271XXR2901 eXLink 6+1 plug 1.5 mm² crimp, stainless steel, armoured cable diameter 16-26 mm, with locking device
GHG57271XXR3001 eXLink 6+1 plug 1.5 mm² crimp, nickel plated brass, cable diameter 7-11 mm
GHG57271XXR3002 eXLink 6+1 plug 1.5 mm² crimp, nickel plated brass, cable diameter 11-16 mm
GHG57271XXR3901 eXLink 6+1 plug 1.5 mm² crimp, nickel plated brass, cable diameter 7-11 mm, with locking device
GHG57271XXR3902 eXLink 6+1 plug 1.5 mm² crimp, nickel plated brass, cable diameter 11-16 mm, with locking device
GHG57271XXR4001 eXLink 6+1 plug 1.5 mm² crimp, nickel plated brass, armoured cable diameter 16-26 mm
GHG57271XXR4901 eXLink 6+1 plug 1.5 mm² crimp, nickel plated brass, armoured cable diameter 16-26 mm, with locking device
GHG57271XXR7003 eXLink mining 6-pole + PE plug 1.5 mm² crimp, stainless steel, armoured cable diameter 12-21 mm
GHG57272XXR0001 eXLink 6+1 plug 2.5 mm² crimp, plastic, cable diameter 7-11 mm
GHG57272XXR0002 eXLink 6+1 plug 2.5 mm² crimp, plastic, cable diameter 11-16 mm
GHG57272XXR0901 eXLink 6+1 plug 2.5 mm² crimp, plastic, cable diameter 7-11 mm, with locking device
GHG57272XXR0902 eXLink 6+1 plug 2.5 mm² crimp, plastic, cable diameter 11-16 mm, with locking device
GHG57272XXR1001 eXLink 6+1 plug 2.5 mm² crimp, stainless steel, cable diameter 7-11 mm
GHG57272XXR1002 eXLink 6+1 plug 2.5 mm² crimp, stainless steel, cable diameter 11-16 mm
GHG57272XXR1901 eXLink 6+1 plug 2.5 mm² crimp, stainless steel, cable diameter 7-11 mm, with locking device
GHG57272XXR1902 eXLink 6+1 plug 2.5 mm² crimp, stainless steel, cable diameter 11-16 mm, with locking device
GHG57272XXR2001 eXLink 6+1 plug 2.5 mm² crimp, stainless steel, armoured cable diameter 16-26 mm
GHG57272XXR2901 eXLink 6+1 plug 2.5 mm² crimp, stainless steel, armoured cable diameter 16-26 mm, with locking device
GHG57272XXR3001 eXLink 6+1 plug 2.5 mm² crimp, nickel plated brass, cable diameter 7-11 mm
GHG57272XXR3002 eXLink 6+1 plug 2.5 mm² crimp, nickel plated brass, cable diameter 11-16 mm
GHG57272XXR3901 eXLink 6+1 plug 2.5 mm² crimp, nickel plated brass, cable diameter 7-11 mm, with locking device
GHG57272XXR3902 eXLink 6+1 plug 2.5 mm² crimp, nickel plated brass, cable diameter 11-16 mm, with locking device
GHG57272XXR4001 eXLink 6+1 plug 2.5 mm² crimp, nickel plated brass, armoured cable diameter 16-26 mm
GHG57272XXR4901 eXLink 6+1 plug 2.5 mm² crimp, nickel plated brass, armoured cable diameter 16-26 mm, with locking device
GHG57272XXR7003 eXLink mining 6-pole + PE plug 2.5 mm² crimp, stainless steel, armoured cable diameter 12-21 mm
GHG57276XXR0001 eXLink 6+1 plug 1.5 mm² cage clamp, plastic, cable diameter 7-11 mm
GHG57276XXR0002 eXLink 6+1 plug 1.5 mm² cage clamp, plastic, cable diameter 11-16 mm
GHG57276XXR0901 eXLink 6+1 plug 1.5 mm² cage clamp, plastic, cable diameter 7-11 mm, with locking device
GHG57276XXR0902 eXLink 6+1 plug 1.5 mm² cage clamp, plastic, cable diameter 11-16 mm, with locking device
GHG57276XXR1001 eXLink 6+1 plug 1.5 mm² cage clamp, stainless steel, cable diameter 7-11 mm
GHG57276XXR1002 eXLink 6+1 plug 1.5 mm² cage clamp, stainless steel, cable diameter 11-16 mm
GHG57276XXR1901 eXLink 6+1 plug 1.5 mm² cage clamp, stainless steel, cable diameter 7-11 mm, with locking device
GHG57276XXR1902 eXLink 6+1 plug 1.5 mm² cage clamp, stainless steel, cable diameter 11-16 mm, with locking device
GHG57276XXR3001 eXLink 6+1 plug 1.5 mm² cage clamp, stainless steel, cable diameter 7-11 mm
GHG57276XXR3002 eXLink 6+1 plug 1.5 mm² cage clamp, stainless steel, armoured cable diameter 11-16 mm
GHG57276XXR3901 eXLink 6+1 plug 1.5 mm² cage clamp, nickel plated brass, cable diameter 7-11 mm, with locking device
GHG57276XXR3902 eXLink 6+1 plug 1.5 mm² cage clamp, nickel plated brass, cable diameter 11-16 mm, with locking device
GHG57281XXR0001 eXLink 6+1 receptacle plastic, M25 crimp 1.5 mm²,
GHG57281XXR0002 eXLink 6+1 receptacle plastic, M25 1.5 mm² wire, 30 cm
GHG57281XXR0901 eXLink 6+1 receptacle plastic, M25 crimp 1.5 mm², with locking dev.
GHG57281XXR0902 eXLink 6+1 receptacle plastic, M25 1.5 mm² wire, 30 cm, with locking device
GHG57281XXR1001 eXLink 6+1 receptacle stainless steel M25 1.5 mm² wire, 30 cm
GHG57281XXR1901 eXLink 6+1 receptacle stainless steel M25 1.5 mm² wire, 30 cm, with locking device
GHG57281XXR3001 eXLink 6+1 receptacle brass M25 1.5 mm² wire, 30 cm
GHG57281XXR3901 eXLink 6+1 receptacle brass M25 1.5 mm² wire, 30 cm, with locking device
GHG57281XXR5001 eXLink 6+1 receptacle stainless steel NPT 3/4'' 1.5 mm² wire, 30 cm
GHG57281XXR5901 eXLink 6+1 receptacle stainless steel NPT 3/4'' 1.5 mm² wire, 30 cm, with locking device
GHG57281XXR6001 eXLink 6+1 receptacle brass NPT 3/4'' 1.5 mm² wire, 30 cm
GHG57281XXR6901 eXLink 6+1 receptacle brass NPT 3/4'' 1.5 mm² wire, 30 cm, with locking device
GHG57281XXR7001 eXLink mining 6-pole + PE, M25 flange socket, 300 mm 1.5 mm², stainless steel
GHG57282XXR0001 eXLink 6+1 receptacle plastic, M25 crimp 2,5 mm²,
GHG57282XXR0002 eXLink 6+1 receptacle plastic, M25 2,5 mm² wire, 30 cm
GHG57282XXR0901 eXLink 6+1 receptacle plastic, M25 crimp 2,5 mm², with locking dev.
GHG57282XXR0902 eXLink 6+1 receptacle plastic, M25 2,5 mm² wire, 30 cm, with locking dev.
GHG57282XXR1001 eXLink 6+1 receptacle stainless steel M25 2,5 mm² wire, 30 cm
GHG57282XXR1901 eXLink 6+1 receptacle stainless steel M25 2,5 mm² wire, 30 cm, with locking device
GHG57282XXR3001 eXLink 6+1 receptacle brass M25 2,5 mm² wire, 30 cm
GHG57282XXR3901 eXLink 6+1 receptacle brass M25 2,5 mm² wire, 30 cm, with locking device
GHG57282XXR5001 eXLink 6+1 receptacle stainless steel NPT 3/4'' 2,5 mm² wire, 30 cm
GHG57282XXR5901 eXLink 6+1 receptacle stainless steel NPT 3/4'' 2,5 mm² wire, 30 cm, with locking device
GHG57282XXR6001 eXLink 6+1 receptacle brass NPT 3/4'' 2,5 mm² wire, 30 cm
GHG57282XXR6901 eXLink 6+1 receptacle brass NPT 3/4'' 2,5 mm² wire, 30 cm, with locking device
GHG57282XXR7001 eXLink mining 6-pole + PE, M25 flange socket, 300 mm 2.5 mm², stainless steel
GHG57291XXR0001 eXLink 6+1 inlet plastic, M25 crimp 1.5 mm²,
GHG57291XXR0002 eXLink 6+1 inlet plastic, M25 1.5 mm² wire, 30 cm,
GHG57291XXR0901 eXLink 6+1 inlet plastic, M25 crimp 1.5 mm², with locking dev.
GHG57291XXR0902 eXLink 6+1 inlet plastic, M25 1.5 mm² wire, 30 cm, with locking dev.
GHG57291XXR1001 eXLink 6+1 inlet stainless steel M25 1.5 mm² wire, 30 cm
GHG57291XXR1901 eXLink 6+1 inlet stainless steel M25 1.5 mm² wire, 30 cm, with locking device
GHG57291XXR3001 eXLink 6+1 inlet brass M25 1.5 mm² wire, 30 cm
GHG57291XXR3901 eXLink 6+1 inlet brass M25 1.5 mm² wire, 30 cm, with locking device
GHG57291XXR5001 eXLink 6+1 inlet stainless steel NPT 3/4'' 1.5 mm² wire, 30 cm
GHG57291XXR5901 eXLink 6+1 inlet stainless steel NPT 3/4'' 1.5 mm² wire, 30 cm, with locking device
GHG57291XXR6001 eXLink 6+1 inlet brass NPT 3/4'' 1.5 mm² wire, 30 cm
GHG57291XXR6901 eXLink 6+1 inlet brass NPT 3/4'' 1.5 mm² wire, 30 cm, with locking device
GHG57291XXR7001 eXLink mining 6-pole + PE, M25 inlet, 300 mm 1.5 mm², stainless steel
GHG57292XXR0001 eXLink 6+1 inlet plastic, M25 crimp 2,5 mm²,
GHG57292XXR0002 eXLink 6+1 inlet plastic, M25 2,5 mm² wire, 30 cm
GHG57292XXR0901 eXLink 6+1 inlet plastic, M25 crimp 2,5 mm², with locking dev.
GHG57292XXR0902 eXLink 6+1 inlet plastic, M25 2,5 mm² wire, 30 cm, with locking dev.
GHG57292XXR1001 eXLink 6+1 inlet stainless steel M25 2,5 mm² wire, 30 cm
GHG57292XXR1901 eXLink 6+1 inlet stainless steel M25 2,5 mm² wire, 30 cm, with locking device
GHG57292XXR3001 eXLink 6+1 inlet brass M25 2,5 mm² wire, 30 cm
GHG57292XXR3901 eXLink 6+1 inlet brass M25 2,5 mm² wire, 30 cm, with locking device
GHG57292XXR5001 eXLink 6+1 inlet stainless steel NPT 3/4'' 2,5 mm² wire, 30 cm
GHG57292XXR5901 eXLink 6+1 inlet stainless steel NPT 3/4'' 2,5 mm² wire, 30 cm, with locking device
GHG57292XXR6001 eXLink 6+1 inlet brass NPT 3/4'' 2,5 mm² wire, 30 cm
GHG57292XXR6901 eXLink 6+1 inlet brass NPT 3/4'' 2,5 mm² wire, 30 cm, with locking device
GHG57292XXR7001 eXLink mining 6-pole + PE, M25 inlet, 300 mm 2.5 mm², stainless steel
GHG57431XXR0001 eXLink 4-pole + PE connector 1.5 mm² crimp, plastic, cable diameter 4-7,5 mm
GHG57431XXR0002 eXLink 4-pole + PE connector 1.5 mm² crimp, plastic, cable diameter 7,5-11 mm
GHG57431XXR0901 eXLink 4-pole + PE connector 1.5 mm² crimp, plastic, cable diameter 4-7,5 mm, with locking device
GHG57431XXR0902 eXLink 4-pole + PE connector 1.5 mm² crimp, plastic, cable diameter 7,5-11 mm, with locking device
GHG57431XXR1001 eXLink 4-pole + PE connector 1.5 mm² crimp, stainless steel, cable diameter 4-7,5 mm
GHG57431XXR1002 eXLink 4-pole + PE connector 1.5 mm² crimp, stainless steel, cable diameter 7,5-11 mm
GHG57431XXR1901 eXLink 4-pole + PE connector 1.5 mm² crimp, stainless steel, cable diameter 4-7,5 mm, with locking device
GHG57431XXR1902 eXLink 4-pole + PE connector 1.5 mm² crimp, stainless steel, cable diameter 7,5-11 mm, with locking device
GHG57431XXR2001 eXLink 4-pole + PE connector 1.5 mm² crimp, stainless steel, armoured cable diameter 12-21 mm
GHG57431XXR2901 eXLink 4-pole + PE connector 1.5 mm² crimp, stainless steel, armoured cable diameter 12-21mm, with locking device
GHG57431XXR3001 eXLink 4-pole + PE connector 1.5 mm² crimp, nickel plated brass, cable diameter 4-7,5 mm
GHG57431XXR3002 eXLink 4-pole + PE connector 1.5 mm² crimp, nickel plated brass, cable diameter 7,5-11 mm
GHG57431XXR3901 eXLink 4-pole + PE connector 1.5 mm² crimp, nickel plated brass, cable diameter 4-7,5 mm, with locking device
GHG57431XXR3902 eXLink 4-pole + PE connector 1.5 mm² crimp, nickel plated brass, cable diameter 7,5-11 mm, with locking device
GHG57431XXR4001 eXLink 4-pole + PE connector 1.5 mm² crimp, nickel plated brass, armoured cable diameter 12-21 mm
GHG57431XXR4901 eXLink 4-pole + PE connector 1.5 mm² crimp, nickel plated brass, armoured cable diameter 12-21mm, with locking device
GHG57431XXR7003 eXLink mining 4-pole + PE coupler 1.5 mm² crimp, stainless steel, armoured cable diameter 12-21 mm
GHG57432XXR0001 eXLink 4-pole + PE connector 2.5 mm² crimp, plastic, cable diameter 4-7,5 mm
GHG57432XXR0002 eXLink 4-pole + PE connector 2.5 mm² crimp, plastic, cable diameter 7,5-11 mm
GHG57432XXR0901 eXLink 4-pole + PE connector 2.5 mm² crimp, plastic, cable diameter 4-7,5 mm, with locking device
GHG57432XXR0902 eXLink 4-pole + PE connector 2.5 mm² crimp, plastic, cable diameter 7,5-11 mm, with locking device
GHG57432XXR1001 eXLink 4-pole + PE connector 2.5 mm² crimp, stainless steel, cable diameter 4-7,5 mm
GHG57432XXR1002 eXLink 4-pole + PE connector 2.5 mm² crimp, stainless steel, cable diameter 7,5-11 mm
GHG57432XXR1901 eXLink 4-pole + PE connector 2.5 mm² crimp, stainless steel, cable diameter 4-7,5 mm, with locking device
GHG57432XXR1902 eXLink 4-pole + PE connector 2.5 mm² crimp, stainless steel, cable diameter 7,5-11 mm, with locking device
GHG57432XXR2001 eXLink 4-pole + PE connector 2.5 mm² crimp, stainless steel, armoured cable diameter 12-21 mm
GHG57432XXR2901 eXLink 4-pole + PE connector 2.5 mm² crimp, stainless steel, armoured cable diameter 12-21mm, with locking device
GHG57432XXR3001 eXLink 4-pole + PE connector 2.5 mm² crimp, nickel plated brass, cable diameter 4-7,5 mm
GHG57432XXR3002 eXLink 4-pole + PE connector 2.5 mm² crimp, nickel plated brass, cable diameter 7,5-11 mm
GHG57432XXR3901 eXLink 4-pole + PE connector 2.5 mm² crimp, nickel plated brass, cable diameter 4-7,5 mm, with locking device
GHG57432XXR3902 eXLink 4-pole + PE connector 2.5 mm² crimp, nickel plated brass, cable diameter 7,5-11 mm, with locking device
GHG57432XXR4001 eXLink 4-pole + PE connector 2.5 mm² crimp, nickel plated brass, armoured cable diameter 12-21 mm
GHG57432XXR4901 eXLink 4-pole + PE connector 2.5 mm² crimp, nickel plated brass, armoured cable diameter 12-21mm, with locking device
GHG57432XXR7003 eXLink mining 4-pole + PE coupler 2.5 mm² crimp, stainless steel, armoured cable diameter 12-21 mm
GHG57461XXR1001 eXLink 4-pole + PE inlet > 2000 cm³, stainless steel, M20, 1.5 mm² wire, 30 cm
GHG57461XXR1901 eXLink 4-pole + PE inlet > 2000 cm³, stainless steel, M20, 1.5 mm² wire, 30 cm, with locking device
GHG57461XXR3001 eXLink 4-pole + PE inlet > 2000 cm³, nickel plated brass, M20, 1.5 mm² wire, 30 cm
GHG57461XXR3901 eXLink 4-pole + PE inlet > 2000 cm³, nickel plated brass, M20, 1.5 mm² wire, 30 cm, with locking device
GHG57461XXR5001 eXLink 4-pole + PE inlet > 2000 cm³, stainless steel, NPT 1/2'', 1.5 mm² wire, 30 cm
GHG57461XXR5901 eXLink 4-pole + PE inlet > 2000 cm³, stainless steel, NPT 1/2'', 1.5 mm² wire, 30 cm, with locking device
GHG57461XXR6001 eXLink 4-pole + PE inlet > 2000 cm³, nickel plated brass, NPT 1/2'', 1.5 mm² wire, 30 cm
GHG57461XXR6901 eXLink 4-pole + PE inlet > 2000 cm³, nickel plated brass, NPT 1/2'', 1.5 mm² wire, 30 cm, with locking device
GHG57462XXR1001 eXLink 4-pole + PE inlet > 2000 cm³, stainless steel, M20, 2,5 mm² wire, 30 cm
GHG57462XXR1901 eXLink 4-pole + PE inlet > 2000 cm³, stainless steel, M20, 2,5 mm² wire, 30 cm, with locking device
GHG57462XXR3001 eXLink 4-pole + PE inlet > 2000 cm³, nickel plated brass, M20, 2,5 mm² wire, 30 cm
GHG57462XXR3901 eXLink 4-pole + PE inlet > 2000 cm³, nickel plated brass, M20, 2,5 mm² wire, 30 cm, with locking device
GHG57462XXR5001 eXLink 4-pole + PE inlet > 2000 cm³, stainless steel, NPT 1/2'', 2,5 mm² wire, 30 cm
GHG57462XXR5901 eXLink 4-pole + PE inlet > 2000 cm³, stainless steel, NPT 1/2'', 2,5 mm² wire, 30 cm, with locking device
GHG57462XXR6001 eXLink 4-pole + PE inlet > 2000 cm³, nickel plated brass, NPT 1/2'', 2,5 mm² wire, 30 cm
GHG57462XXR6901 eXLink 4-pole + PE inlet > 2000 cm³, nickel plated brass, NPT 1/2'', 2,5 mm² wire, 30 cm, with locking device
GHG57471XXR0001 eXLink 4-pole + PE plug 1.5 mm² crimp, plastic, cable diameter 4-7,5 mm
GHG57471XXR0002 eXLink 4-pole + PE plug 1.5 mm² crimp, plastic, cable diameter 7,5-11 mm
GHG57471XXR0901 eXLink 4-pole + PE plug 1.5 mm² crimp, plastic, cable diameter 4-7,5 mm, with locking device
GHG57471XXR0902 eXLink 4-pole + PE plug 1.5 mm² crimp, plastic, cable diameter 7,5-11 mm, with locking device
GHG57471XXR1001 eXLink 4-pole + PE plug 1.5 mm² crimp, stainless steel, cable diameter 4-7,5 mm
GHG57471XXR1002 eXLink 4-pole + PE plug 1.5 mm² crimp, stainless steel, cable diameter 7,5-11 mm
GHG57471XXR1901 eXLink 4-pole + PE plug 1.5 mm² crimp, stainless steel, cable diameter 4-7,5 mm, with locking device
GHG57471XXR1902 eXLink 4-pole + PE plug 1.5 mm² crimp, stainless steel, cable diameter 7,5-11 mm, with locking device
GHG57471XXR2001 eXLink 4-pole + PE plug 1.5 mm² crimp, stainless steel, armoured cable diameter 12-21 mm
GHG57471XXR2901 eXLink 4-pole + PE plug 1.5 mm² crimp, stainless steel, armoured cable diameter 12-21mm, with locking device
GHG57471XXR3001 eXLink 4-pole + PE plug 1.5 mm² crimp, nickel plated brass, cable diameter 4-7,5 mm
GHG57471XXR3002 eXLink 4-pole + PE plug 1.5 mm² crimp, nickel plated brass, cable diameter 7,5-11 mm
GHG57471XXR3901 eXLink 4-pole + PE plug 1.5 mm² crimp, nickel plated brass, cable diameter 4-7,5 mm, with locking device
GHG57471XXR3902 eXLink 4-pole + PE plug 1.5 mm² crimp, nickel plated brass, cable diameter 7,5-11 mm, with locking device
GHG57471XXR4001 eXLink 4-pole + PE plug 1.5 mm² crimp, nickel plated brass, armoured cable diameter 12-21 mm
GHG57471XXR4901 eXLink 4-pole + PE plug 1.5 mm² crimp, nickel plated brass, armoured cable diameter 12-21mm, with locking device
GHG57471XXR7003 eXLink mining 4-pole + PE plug 1.5 mm² crimp, stainless steel, armoured cable diameter 12-21 mm
GHG57472XXR0001 eXLink 4-pole + PE plug 2.5 mm² crimp, plastic, cable diameter 4-7,5 mm
GHG57472XXR0002 eXLink 4-pole + PE plug 2.5 mm² crimp, plastic, cable diameter 7,5-11 mm
GHG57472XXR0901 eXLink 4-pole + PE plug 2.5 mm² crimp, plastic, cable diameter 4-7,5 mm, with locking device
GHG57472XXR0902 eXLink 4-pole + PE plug 2.5 mm² crimp, plastic, cable diameter 7,5-11 mm, with locking device
GHG57472XXR1001 eXLink 4-pole + PE plug 2.5 mm² crimp, stainless steel, cable diameter 4-7,5 mm
GHG57472XXR1002 eXLink 4-pole + PE plug 2.5 mm² crimp, stainless steel, cable diameter 7,5-11 mm
GHG57472XXR1901 eXLink 4-pole + PE plug 2.5 mm² crimp, stainless steel, cable diameter 4-7,5 mm, with locking device
GHG57472XXR1902 eXLink 4-pole + PE plug 2.5 mm² crimp, stainless steel, cable diameter 7,5-11 mm, with locking device
GHG57472XXR2001 eXLink 4-pole + PE plug 2.5 mm² crimp, stainless steel, armoured cable diameter 12-21 mm
GHG57472XXR2901 eXLink 4-pole + PE plug 2.5 mm² crimp, stainless steel, armoured cable diameter 12-21mm, with locking device
GHG57472XXR3001 eXLink 4-pole + PE plug 2.5 mm² crimp, nickel plated brass, cable diameter 4-7,5 mm
GHG57472XXR3002 eXLink 4-pole + PE plug 2.5 mm² crimp, nickel plated brass, cable diameter 7,5-11 mm
GHG57472XXR3901 eXLink 4-pole + PE plug 2.5 mm² crimp, nickel plated brass, cable diameter 4-7,5 mm, with locking device
GHG57472XXR3902 eXLink 4-pole + PE plug 2.5 mm² crimp, nickel plated brass, cable diameter 7,5-11 mm, with locking device
GHG57472XXR4001 eXLink 4-pole + PE plug 2.5 mm² crimp, nickel plated brass, armoured cable diameter 12-21 mm
GHG57472XXR4901 eXLink 4-pole + PE plug 2.5 mm² crimp, nickel plated brass, armoured cable diameter 12-21mm, with locking device
GHG57472XXR7003 eXLink mining 4-pole + PE plug 2.5 mm² crimp, stainless steel, armoured cable diameter 12-21 mm
GHG57481XXR0001 eXLink 4-pole + PE receptacle plastic, M20, crimp 1.5 mm²,
GHG57481XXR0002 eXLink 4-pole + PE receptacle plastic, M20, 1.5 mm² wire, 30 cm, with locking device
GHG57481XXR0901 eXLink 4-pole + PE receptacle plastic, M20, crimp 1.5 mm², with locking device
GHG57481XXR0902 eXLink 4-pole + PE receptacle plastic, M20, 1.5 mm² wire, 30 cm, with locking device
GHG57481XXR1001 eXLink 4-pole + PE receptacle stainless steel, M20, 1.5 mm² wire, 30 cm
GHG57481XXR1901 eXLink 4-pole + PE receptacle stainless steel, M20, 1.5 mm² wire, 30 cm, with locking device
GHG57481XXR3001 eXLink 4-pole + PE receptacle nickel plated brass, M20, 1.5 mm² wire, 30 cm
GHG57481XXR3901 eXLink 4-pole + PE receptacle nickel plated brass, M20, 1.5 mm² wire, 30 cm, with locking device
GHG57481XXR5001 eXLink 4-pole + PE receptacle stainless steel, NPT 1/2'', 1.5 mm² wire, 30 cm
GHG57481XXR5901 eXLink 4-pole + PE receptacle stainless steel, NPT 1/2'', 1.5 mm² wire, 30 cm, with locking device
GHG57481XXR6001 eXLink 4-pole + PE receptacle nickel plated brass, NPT 1/2'', 1.5 mm² wire, 30 cm
GHG57481XXR6901 eXLink 4-pole + PE receptacle nickel plated brass, NPT 1/2'', 1.5 mm² wire, 30 cm, with locking device
GHG57481XXR7001 eXLink mining 4-pole + PE, M20 flange socket, 300 mm 1.5 mm², stainless steel
GHG57482XXR0001 eXLink 4-pole + PE receptacle plastic, M20, crimp 2,5 mm²,
GHG57482XXR0002 eXLink 4-pole + PE receptacle plastic, M20, 2,5 mm² wire, 30 cm
GHG57482XXR0901 eXLink 4-pole + PE receptacle plastic, M20, crimp 2,5 mm², with locking device
GHG57482XXR0902 eXLink 4-pole + PE receptacle plastic, M20, 2,5 mm² wire, 30 cm, with locking device
GHG57482XXR1001 eXLink 4-pole + PE receptacle stainless steel, M20, 2,5 mm² wire, 30 cm
GHG57482XXR1901 eXLink 4-pole + PE receptacle stainless steel, M20, 2,5 mm² wire, 30 cm, with locking device
GHG57482XXR3001 eXLink 4-pole + PE receptacle nickel plated brass, M20, 2,5 mm² wire, 30 cm
GHG57482XXR3901 eXLink 4-pole + PE receptacle nickel plated brass, M20, 2,5 mm² wire, 30 cm, with locking device
GHG57482XXR5001 eXLink 4-pole + PE receptacle stainless steel, NPT 1/2'', 2,5 mm² wire, 30 cm
GHG57482XXR5901 eXLink 4-pole + PE receptacle stainless steel, NPT 1/2'', 2,5 mm² wire, 30 cm, with locking device
GHG57482XXR6001 eXLink 4-pole + PE receptacle nickel plated brass, NPT 1/2'', 2,5 mm² wire, 30 cm
GHG57482XXR6901 eXLink 4-pole + PE receptacle nickel plated brass, NPT 1/2'', 2,5 mm² wire, 30 cm, with locking device
GHG57482XXR7001 eXLink mining 4-pole + PE, M20 flange socket, 300 mm 2.5 mm², stainless steel
GHG57491XXR0001 eXLink 4-pole + PE inlet plastic, M20, crimp 1.5 mm²,
GHG57491XXR0002 eXLink 4-pole + PE inlet plastic, M20, 1.5 mm² wire, 30 cm
GHG57491XXR0003 eXLink 4-pole + PE inlet plastic, M20, 2,5 mm² wire, 30 cm
GHG57491XXR0901 eXLink 4-pole + PE inlet plastic, M20, crimp 1.5 mm², with locking device
GHG57491XXR0902 eXLink 4-pole + PE inlet plastic, M20, 1.5 mm² wire, 30 cm, with locking device
GHG57491XXR1001 eXLink 4-pole + PE inlet stainless steel, M20, 1.5 mm² wire, 30 cm
GHG57491XXR1901 eXLink 4-pole + PE inlet stainless steel, M20, 1.5 mm² wire, 30 cm, with locking device
GHG57491XXR3001 eXLink 4-pole + PE inlet nickel plated brass, M20, 1.5 mm² wire, 30 cm
GHG57491XXR3901 eXLink 4-pole + PE inlet nickel plated brass, M20, 1.5 mm² wire, 30 cm, with locking device
GHG57491XXR5001 eXLink 4-pole + PE inlet stainless steel, NPT 1/2'', 1.5 mm² wire, 30 cm
GHG57491XXR5901 eXLink 4-pole + PE inlet stainless steel, NPT 1/2'', 1.5 mm² wire, 30 cm, with locking device
GHG57491XXR6001 eXLink 4-pole + PE inlet nickel plated brass, NPT 1/2'', 1.5 mm² wire, 30 cm
GHG57491XXR6901 eXLink 4-pole + PE inlet nickel plated brass, NPT 1/2'', 1.5 mm² wire, 30 cm, with locking device
GHG57491XXR7001 eXLink mining 4-pole + PE, M20 inlet, 300 mm 1.5 mm², stainless steel
GHG57492XXR0001 eXLink 4-pole + PE inlet plastic, M20, crimp 2,5 mm²,
GHG57492XXR0901 eXLink 4-pole + PE inlet plastic, M20, crimp 2,5 mm², with locking device
GHG57492XXR0902 eXLink 4-pole + PE inlet plastic, M20, 2,5 mm² wire, 30 cm, with locking device
GHG57492XXR1001 eXLink 4-pole + PE inlet stainless steel, M20, 2,5 mm² wire, 30 cm
GHG57492XXR1901 eXLink 4-pole + PE inlet stainless steel, M20, 2,5 mm² wire, 30 cm, with locking device
GHG57492XXR3001 eXLink 4-pole + PE inlet nickel plated brass, M20, 2,5 mm² wire, 30 cm
GHG57492XXR3901 eXLink 4-pole + PE inlet nickel plated brass, M20, 2,5 mm² wire, 30 cm, with locking device
GHG57492XXR5001 eXLink 4-pole + PE inlet stainless steel, NPT 1/2'', 2,5 mm² wire, 30 cm
GHG57492XXR5901 eXLink 4-pole + PE inlet stainless steel, NPT 1/2'', 2,5 mm² wire, 30 cm, with locking device
GHG57492XXR6001 eXLink 4-pole + PE inlet nickel plated brass, NPT 1/2'', 2,5 mm² wire, 30 cm
GHG57492XXR6901 eXLink 4-pole + PE inlet nickel plated brass, NPT 1/2'', 2,5 mm² wire, 30 cm, with locking device
GHG57492XXR7001 eXLink mining 4-pole + PE, M20 inlet, 300 mm 2.5 mm², stainless steel