Zoeken in de Kennisbank
Document downloaden () van 20
Connectiviteitsoplossingen voor de mijnbouw

Quik-Loc Medium Voltage Plugs and Receptacles

Eaton's Crouse-Hinds Division provides a wide range of medium voltage Quik-Loc connectors designed for service under the most severe mining conditions.  The resilient elastomeric molded construction provides a watertight, corrosion-resistant assembly, ensuring rugged, dependable service.  These connectors are field attachable and are equipped with color-coded wiring terminals for easy assembly.  

Crouse-Hinds series Quik-Loc connectors are available from 600 volts up to 1000 volts AC or DC capability with ratings from 75 to 500 amps based on cable capacity.  Typical applications include drills, conveyors, heavy equipment, shuttle cars and power distribution.

Certifications and compliances

  • 600V Standard series: MSHA approved
  • 600V "G" series: CSA listed to CSA C22.2 No. 182.1‐07/UL1682
  • 100-V "G" series: MSHA approved
  • "L" series lever action: CSA listed to CSA C22.2 No. 182.1‐07/UL1682
  • "Mag" series lever action: CSA listed to CSA C22.2 No. 182.1‐07/UL1682
  • NEMA 3R: all connectors

Design features

  • Corrosion-resistant – molded neoprene components (insert body, sleeve, grommets), neoprene covered alloy couplings and stainless steel clamps are unaffected by most chemicals and acids
  • Field attachable – quick field assembly requires standard tools with color-coded wiring terminals indicating proper conductor locations; dual set screw design enhances connection
  • Quick disconnect – couplers with “pin and groove” design support engagement and disengagement in just ¾ turn; couplers revolve freely on replaceable ball bearings
  • Safe – all metal components are thoroughly insulated using a barrier of molded neoprene; a reversed ground pin assures positive polarization
  • Watertight – compression fit of neoprene components and cable hugging grommets provide a moisture-tight seal; positive water seal between mated connectors is provided by an o-ring type seal molded to the connector

Standard materials

  • Plug/connector body – EPDM rubber
  • Insulating sleeve/grommet – neoprene
  • Contacts – copper or brass
  • Hose clamps – stainless steel
  • Set screws – stainless steel
  • Mounting shell – Manganese bronze
  • Coupler – Manganese bronze
  • Levers – stainless steel 
Specificaties

Ordering information

For ordering information, please use the link below to visit the resources page for this product family and look under the "Catalogs" heading.