Document downloaden () van 20

EP-502489
Model Code: PSN-CD-200/15-BL

ProfiSNAP Compartment Door, for compartment width 200mm, H15=1450mm, blind

Algemene specificaties

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
EP-502489
EAN
9010653074397
Product Length/Depth
40 mm
Product Height
1449 mm
Product Width
170 mm
Product Weight
4.1 kg
Certifications
CE
Model Code
PSN-CD-200/15-BL

Delivery program

Model
Panel door
Color
Gray

Technical Data - Mechanical

Surface finish
Powder coating
Material
Steel

Productspecificatie exporteren

Opmerking: Als er bestanden ontbreken in de .zip-download, wordt het bestandstype niet ondersteund voor bulkdownload.