Last ned dokumentet () av 20
Actuators and motion control

Pneumatic ejection valves

Eaton’s pneumatic ejection valves provide the energy to rapidly unlock weapon release linkages and extend ejector pistons of weapon release systems on military bomb racks and carriages. Our valves feature cold gas deployment using nitrogen or compressed air and can integrate with cold gas stored in attached pressure vessels or supplied from onboard compressors. Regardless of the cold gas storage system used, our valves reliably control the flow of gas enabling safe weapon separation from the aircraft. Our pneumatic ejection valves offer highly repeatable, clean ejection capability and their low maintenance requirements can result in lower lifecycle costs.

Egenskaper

  • Up to 6,000 psig, nitrogen or dry air
  • Ejects weapon stores weighing up to 2,000 lbs.
  • 500 ejections without periodic maintenance
  • 30-year lifespan
In addition to the on-weapon ejection actuation systems, Eaton also offers complete, compact pneumatic compressor systems to generate compressed gas for the use in the weapon ejection system.