Kunnskapssøk
Last ned dokumentet () av 20
We make what matters work*

Bussmann series medium voltage expulsion fuses

Eaton's Bussmann series expulsion fuses are specifically designed for overhead line protection and capacitor bank protection. Wide range of options available: slow acting, fact acting and extra rapid. They comply to ANSI C37-42

Rated current
Up to 100 Amps
Rated voltage
Up to 72 kV

Egenskaper

  • Consistent performance
  • Various current characteristics available
  • Various terminations
  • Color coded labels

The expulsion fuse links have colour coded labels to avoid incorrect replacement

Pink Label: Type XA this type of expulsion fuse link has an extra rapid characteristic. It is suitable for applications where a high degree of system protection is required at the expense of discrimination. Yellow label: Type K complies with ANSI C 37-42 requirements for fast acting K characteristics. Green label: Type T: complies with ANSI C 37-42 requirements for slow acting T characteristics.

Specifically designed for overhead lines protection

Eaton's Bussmann series expulsion fuse links are specifically designed for overhead lines protection and are the preferred choice for utility globally.

Dedicated team of fuse application engineers

Our team of specialist fuses field applications engineers will do its upmost to help you select the correct fuse for your application, ensuring your application is protected by the best fuse protection available. 

Eaton electrical application engineer
Spesifikasjoner

Fremhev forskjeller
Vis bare forskjeller
Skjul tomme funksjoner
Last ned lenker
X
Download Close