ASME design stainless steel in-line filters of the series ELWFA have a working pressure up to 232 PSI. Pressure peaks can be absorbed with a sufficient safety margin. The filters can be installed as suction filter, pressure filter or return-line filter. ELWFA design meets ASME.
Applications
01.E Return line
AE
CCS 5
DWF
EDA (ASME Design)
Fire er det maksimale antallet elementer i sammenligningsverktøyet.
Ditt søk "" samsvarte ikke med noen dokumenter eller produkter.
Kopiert til utklippstavle
Det kreves minst to elementer for å bruke sammenligningsverktøyet.
Sorry, we can't get that information right now.
| operating temperature: | +14 °F to +212 °F (-10°C bis +100°C) |
| operating medium: | mineral oil, other media on request |
| max. operating pressure: | 145 psi (10 bar) |
| standard process connection: | SAE-Flansch 3000 PSI or Flansch ANSI B16.5 CLASS 150 PSI |
| housing material: | Stainless steel |
| sealing material: | Nitrile (NBR) or Viton (FPM), other materials on request |
| drain- and bleeder connections: | G ½ |
| measure connections: | G ¼ |