Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Eaton 93PR UPS Range

The 93PR UPS range is developed with Eaton’s patented advanced power electronics technology. The range satisfies power reliability requirements for small to hyperscale data centres, automation and medical applications, and large infrastructure projects.

New Product Release: Eaton 93PR 500-600kW UPS

Lithium-Ion compatible, highly efficient and scalable

Discover the features and benefits of 93PR 500-600kW UPS in this video

Power Rating
25-200kW; 25-75kW; 500-600kW
UPS Output
380/400/415V
UPS Type
Modular UPS

Core features

Increased scalability

  • Supports 8 units with different power modules in parallel for capacity up to 4.8 MW
  • Provides an external battery connection capability and use of common batteries between two UPS systems for reduced deployment cost

 

Outstanding efficiency

  • Maximizes system efficiency with Eaton’s patented three-level technology and ESS energy management system
  • Provides efficiency up to 97% in double-conversion mode, and 99%+ in ESS mode
  • Improves efficiency while reducing energy consumption and cooling requirements with VMMS intelligent module sleep function as an environment-friendly solution

 

Safety and reliability

  • Enhances system reliability with a redundant design for key components such as fans and power supplies
  • Minimizes failure rates with overall design, system testing, and comprehensive deployment

 

Management efficiency

  • Provides power and virtual system management with Intelligent Power Management (IPM) software
  • Supports automatic storage of application data and safe shutdown of the operating system with Intelligent Power Protection (IPP) software
  • Supports many communication accessories and ports

 

Easy management

  • Provides easier access to detailed status information through its 7” user-friendly LCD touchscreen interface
  • Integrates with the leading virtual platforms through its full suite of power management and connectivity software
  • Increases uptime through its 24x7 remote monitoring and reporting capabilities

 

Hot swappable and hot scalable

  • Power module can be replaced or added while another module continues protecting the load
  • Eliminates the need to go to bypass for module replacement or upgrading (MTTR as low as 5 minutes)

 

Available in 93PR 500-600kW UPS

 

Lithium-Ion Compatible

  • Seamless integration with Lithium battery, compatible with multiple Lithium-Ion BMS

 

Robust components

  • Enhanced efficiency and reliability with SIC Hybrid IGBT Module
  • High stability long life oil-filled capacitors
How to buy from Eaton