Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

Product snapshot

POWER RATING

5-60 kW

VOLTAGE

208 Vac and 400 Vac models

FREQUENCY

50/60 Hz

TOPOLOGY

Double conversion on demand

EFFICIENCY

Up to 98%

CONFIGURATION

Rackmount

Input characteristics

INPUT VOLTAGE

208 Vac and 400 Vac models

VOLTAGE RANGE

208V model: 180 to 265 Vac

400V model: 311 to 500 Vac

FREQUENCY RANGE

50 or 60 Hz, ±5 Hz

INPUT CURRENCY DISTORTION

<5% with IT loads 

(PFC power supplies)

INPUT POWER FACTOR

>0.99 with IT loads

(PFC power supplies)

INRUSH CURRENT

Load dependent in HE mode;

100% in normal mode

INPUT REQUIREMENTS

Three-phase, four-wire + ground

BYPASS SOURCE

Same as input 

(Single feed)

GENERATOR COMPATIBILITY

Fast sync slew rate for generator synchronization, programmable return to AC source delay

Output characteristics

RATED OUTPUT VOLTAGE

208V model: 180 to 225 Vac, Ph to Ph

400V model: 180 to 240 Vac, Ph to N

OUTPUT CONFIGURATION

Three-phase, four-wire + ground

OUTPUT FREQUENCY (NOMINAL)

50 to 60 Hz auto-detection on startup

FREQUENCY REGULATION

0.1 Hz free running

LOAD POWER FACTOR RANGE

Lagging: 0.7

Leading: 0.9

TOTAL OUTPUT VOLTAGE DISTORTION

<3% with IT loads (PFC power supplies)

<5% non-linear or non-PFC power supplies

Batteries

BATTERY TYPE

VRLA-AGM

BATTERY STRING VOLTAGE

240 Vdc

BATTERY TEST

Automatic battery test standard

Remote scheduling capable

Manual battery test from front display

BATTERY RECHARGE PROFILE
BATTERY CUT-OFF VOLTAGE

Variable from 1.67 VPC at <5 minute runtime to 1.75 VPC at >90 minute runtime

BATTERY LOW CONDITION

Announced with alarm

EXTENDED BATTERIES

Up to four 3U battery enclosures

Battery runtimes

50% LOADING
100% LOADING
INTERNAL RUNTIME
50% LOADING

8 kW: 23 minutes

12 kW: 13 minutes

100% LOADING

8 kW: 9 minutes

12 kW: 4.7 minutes

EXTENDED BATTERY CAPABILITY
50% LOADING

8 kW: 120 minutes

12 kW: 76 minutes

100% LOADING

8 kW: 55 minutes

12 kW: 34 minutes

Dimensions (in/mm)

HEIGHT
WIDTH
DEPTH
UPS
HEIGHT

10.3 in/267 mm 

(6U)

WIDTH

17.4 in/442 mm

DEPTH

28.4 in/720 mm

EBM
HEIGHT

5.2 in/132 mm

(3U)

WIDTH

17.2 in/437 mm

DEPTH

26 in/660 mm

Weight

CHASSIS WEIGHT WITHOUT BATTERIES OR ELECTRONICS

80 lbs/36 kg

CHASSIS WEIGHT WITH BATTERIES AND ELECTRONICS

307 lbs/140 kg

UPS WEIGHT WITHOUT BATTERIES

135 lbs/61 kg

UPS WEIGHT WITH 2 STRINGS OF BATTERIES

307 lbs/140 kg

UPS WEIGHT WITH 1 STING OF BATTERIES

218 lbs/99 kg

(5 kW UPS only)

EBM SHIPPING WEIGHT

170 lbs/77 kg

General characteristics

HEAT DISSIPATION (HE MODEL)

371 watts/1266 BTU/hr at 100% rated load (12 kW)

264 watts/903 BTU/hr at 100% rated load (8 kW)

210 watts/707 BTU/hr at 100% rated load (5 kW)

COOLING

Fan cooled, temperature microcomprocessor monitored

Front air entry, rear exhaust

AUDIBLE NOISE, NORMAL OPERATION

<60 dBA at 1 meter

ALTITUDE BEFORE DERATING

1000 meters (3300 ft ASL)

Communications and user interface

SOFTWARE COMPATIBILITY

UPS ships with IPM and IPP software

X-SLOT BAYS

Two

CONTROL PANEL LCD

Two lines by 20 characters

Four menu-driven interface buttons

Four status-at-a-glance LEDs

MULTI-LANGUAGE

English standard

20 languages available

CONFIGURATION CHANGES

User capable, firmware auto configures

DRY CONTACT INPUTS

Two, user-configurable

DRY CONTACT OUTPUTS

One, user-configurable

Service

INSTALLATION

User capable, 

optional factory serivce available

PREVENTATIVE MAINTENANCE

User capable, 

optional factory serivce available

CORRECTIVE MAINTENANCE

User capable, 

optional factory serivce available

SERVICEABILITY

Hot-swappable batteries

Hot-swappable electronics modules

Automated internal maintenance bypass

Auto-configure firmware

Flash firmware upgradeable

Certifications

SAFETY

208V model: UL1778, cUL

400V model: CE, EN 62040-1, EN 60950-1: 2006, cULus

EMI/EMC

208V model: FCC Part 15 Class A

EN 62040-2: 2006

SURGE PROTECTION

208V ANSI C62.41, Cat B-3 EN 62000-4-5

ADDITIONAL RATINGS

EN 61000-3-2, EN 61000-3-3, EN 61000-4-2, EN 61000-4-3, EN 61000-4-4, EN 61000-4-5, EN 61000-4-6, EN 61000-4-8

HAZARDOUS MATERIALS (ROHS)

EU Directive 2002/95/EC

Warranty

STANDARD

18 months from date of shipment

WARRANTY REPAIR

Factory depot repair or replace

How to buy from Eaton