Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications
Type Depth filter sheet Nominal retention rate µm Water throughput
△ p = 14.5 psi gpm/ft2
(△ p = 100 kPa l/m2/min)
Thickness
in (mm)
B171 BECOPAD P 170 0.2 – 0.4
1.9 (77) 0.15 (3.9)
B271 BECOPAD P 270 0.5 – 0.7
3.3 (135) 0.15 (3.9)
B351 BECOPAD P 350 0.7 – 1.0
3.9 (160) 0.15 (3.9)
B551 BECOPAD P 550 2.0 – 3.0
14.0 (570) 0.15 (3.9)
B581 BECOPAD P 580 8.0 – 10.0
87.6 (3571) 0.15 (3.9)
How to buy from Eaton