Download document () of 20

170M1521
Model code: FUSE 250A 690V 000F/70 AR UR

Fuse-link, high speed, 250 A, AC 690 V, size 000, 24 x 36 x 96 mm, aR, IEC, visual indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M1521
Model Code
FUSE 250A 690V 000F/70 AR UR
UPC
051712217170
EAN
5027590441148
Product Length/Depth
140 mm
Product Height
40 mm
Product Width
101 mm
Product Weight
146.8 g
Compliances
Contact factory
RoHS Compliant

Electrical data

Amperage Rating
250 A
Voltage rating
690 V
Voltage type
AC
Watt losses
42 W
Breaking capacity
200 kA
Class
Class aR

Product specification

Fuse size
000

Export product specification