Download document () of 20
We make what matters work*

170M6769

Fuse-link, high speed, 1600 A, AC 690 V, size 3, 76 x 92 x 139 mm, aR, IEC, UL, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6769
UPC
051712816694
EAN
5996516020739
Product Length/Depth
168 mm
Product Height
76 mm
Product Width
95 mm
Product Weight
1005 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated

Electrical data

Amperage Rating
1600 A
Voltage rating
690 V
Voltage type
AC
Clearing (I2T)
3900000 at 660 V
Pre arc (I2T)
580000
Watt losses
160 W
Breaking capacity
200 kA
Class
Class aR

Product specification

Fuse size
3
Fitted with:
Type K Indicator for micro

Export product specification