Download document () of 20
We make what matters work*

5E900UIAU

Eaton 5E Gen2 UPS USB AU, 900 VA, 480 W, Input:cord, Outputs: (2) AU, Tower

General specifications

Product Name
Eaton 5E Gen2 UPS
Catalog Number
5E900UIAU
Product Length/Depth
288 mm
Product Height
148 mm
Product Width
100 mm
Product Weight
5.29 kg
Compliances
RoHS Directive
LVD Directive
Packaging Directive
WEEE Directive
Batteries Directive
EMC Directive
CB
Certifications
IEC/EN 62040-3
IEC/EN 62040-1
IEC/EN 62040-2
CE
EAC
UKCA
Cm
Ukr
RCM

Product specifications

Special features
  • Automatic Voltage Regulation (AVR)
  • Saves space with a compact tower design
  • HID-compliant USB port, for automatic integration with major operating systems (Windows/Mac OS/Linux)
Topology
Line-interactive
Construction type
Free standing model
Color
Black
VA rating
900 VA
Wattage
480 W
Rack mounting kit
No
Package contents
  • Quick start
  • Safety instructions
Surge protection
Yes
Internal bypass
No
Hot swap power
No
Auto shutdown function
Yes
Primary frequency - max
65 Hz
Primary frequency - min
45 Hz
Input connection
AU plug
Input nominal voltage
240V
Nominal frequency
50/60 Hz
Input frequency range
45-65 Hz
Receptacle
(2) AU
Number of Outputs C13
2
Voltage
240V
Output nominal voltage
240V
Feed type
1
Voltage type
AC
Runtime graph
View runtime graph
Battery management
Automatic battery test, deep-discharge protection, cold-start capable
Battery rating
12 V / 9 Ah
Battery type
Sealed, lead-acid
Extended battery capability
No
Communication
USB port (HID compliant)
Ethernet interface
No
Includes network card
No
Software compatibility
Eaton UPS Companion (enables safe system shutdown, energy usage metering and configuration of UPS settings)
User interface
LEDs
Type of interface
USB
Potential free switch contact
No
Noise level
<25 dB at 1 meter
Relative humidity
0-85% non-condensing
Temperature range
0° to 40°C (32° to 104°F)
Operating temperature - max
40 °C
Operating temperature - min
0 °C
Output apparent power
900 VA
Input voltage - max
300 V
Input voltage - min
140 V
Output voltage - max
257 V
Output voltage - min
195 V
Secondary frequency - max
60 Hz
Secondary frequency - min
50 Hz
Battery quantity
1
Efficiency at max. load
95
Input voltage range
140-300 V
Output frequency
50/60 Hz
Output voltage range
195-257 V
Phase (input)
1
Phase (output)
1

Export product specification