Eaton 5P UPS, 1550VA, 1100W, AU 10A input, Outputs: (2) AU 10A; (3) IEC C13, 230V, Tower
| Product Name |
Eaton 5P UPS
|
| Catalog Number |
5P1550AU
|
| Product Length/Depth |
150 mm
|
| Product Height |
230 mm
|
| Product Width |
445 mm
|
| Product Weight |
15.6 kg
|
| Compliances |
CB
C-Tick Compliant |
| Certifications |
IEC/EN 62040-1
IEC/EN 62040-2 EN 62040-3 |
| Runtime graph |
View runtime graph
|
| Battery type |
Sealed, lead-acid
|
| Battery replacement |
User replaceable
|
| Battery management |
ABM or constant voltage charging method (user selectable), automatic battery test, deep discharge protection
|
| Extended battery capability |
None; See Eaton 5PX UPS for extended runtimes options
|
| Voltage |
230V
|
| Receptacle |
(2) AU; (3) IEC C13
|
| Wattage |
1100 W
|
| Output voltage range |
230 V (+6%/-10%)
|
| Output frequency |
50/60 Hz ±0.1 % (autosensing)
|
| Output nominal voltage |
230V default (200/208/220/230/240V)
|
| Topology |
Line-interactive
|
| Input connection |
Fixed connection
|
| Input nominal voltage |
230V default (200/208/220/230/240V)
|
| Input voltage range |
160-294 V (adjustable to 150 V-294 V)
|
| Input frequency range |
47-70 Hz (50 Hz system), 56.5-70 Hz (60 Hz system), 40-70 Hz in low-sensitivity mode
|
| Communication |
1 USB port + 1 RS232 serial port and relay contacts (USB and RS232 ports cannot be used simultaneously), 1 mini-terminal block for remote ON/OFF and Remote Power Off
|
| Ethernet interface |
No
|
| Potential free switch contact |
Yes
|
| Expansion slots |
One slot for optional communication card
|
| Software compatibility |
Eaton Intelligent Power Manager, Eaton Intelligent Power Protector
|
| Type of interface |
Other
|
| Altitude |
2000 m
|
| Noise level |
<40 dB at 1 meter
|
| Temperature range |
0° to 40°C (32° to 104°F)
|
| Relative humidity |
0-90% non-condensing
|
| Construction type |
Free standing model
|
| Package contents |
|
| Phase (output) |
Single-phase
|
| Auto shutdown function |
Yes
|
| Color |
Black/silver
|
| Rack mounting kit |
No
|
| Efficiency at max. load |
Up to 98%
|
| Phase (input) |
Single-phase
|