Select your location

Eaton BECODISC BS Stacked Disc Cartridges
B25S64SF
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton BECODISC BS Stacked Disc Cartridges
Catalog Number
B25S64SF
Product Length/Depth
276 MM
Product Weight
9.4 KG
Compliances
EU 10/2011
EC 1935/2004
FDA 21CFR
Certifications
GMO
Kosher
ISO 9001
BfR XXXVI/1

Product specifications

Bursting strength wet
> 40
Water throughput at delta P (14.5 psi gpm/ft2)
425 SQM
Adapter code
F
Filter surface area
3.7 SQM
Depth filter sheet type
BECO KD 3
Thickness
3.8 MM
Gasket/O-ring material
Silicone
Number of cells
16
Overall height with double oring adapter
329 MM
Retention rating
2.5 µm
Retention type
Nominal
Overall height with flat adapter
276 MM
Edge molding material
Polypropylene
Ash content
50