Download document () of 20

EP-500605
Model code: XMGR50

XMGR50 . 3-Phase reactor, copper winding, 7%, 49.83KVar/415V 50Hz

General specifications

Product Name
Eaton Distribution parts
Catalog Number
EP-500605
Model Code
XMGR50
EAN
9010653025726
Product Length/Depth
270 mm
Product Height
243 mm
Product Width
172 mm
Product Weight
28.5 kg
Compliances
RoHS conform

Export product specification