Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton DURAGAF Filter Bag
Catalog Number
F5844949
Product Length/Depth
430 MM
Product Weight
.15 KG
Certifications
Halal
Kosher
ISO 9001

Product specifications

Filter bag size
Size 01: Dia 7 x 17” L (180 x 430 mm)
Capacity type
High-capacity
Filter material type
Polypropylene
Differential pressure - max
2.5 b
Construction type
Welded
Cover layer material
Plain
Ring type
Polypropylene SENTINEL ring
Filter area
.24 SQM
Flow rate - max
15 m³/h
Retention type
Nominal
Retention rating
5.0 µm
Operating temperature - max
90 C
Packaging
30 bags/box
Filter media type
Needlefelt