Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton DURAGAF Filter Bag
Catalog Number
F5845769
Product Length/Depth
810 MM
Product Weight
.3 KG
Certifications
Halal
ISO 9001
Kosher

Product specifications

Filter bag size
Size 02: Dia 7 x 32” L (180 x 810 mm)
Capacity type
High-capacity
Filter material type
Polyester
Differential pressure - max
2.5 b
Construction type
Welded
Cover layer material
Plain
Ring type
Polyester SENTINEL ring
Filter area
.48 SQM
Flow rate - max
30 m³/h
Retention type
Nominal
Retention rating
1.0 µm
Operating temperature - max
150 C
Packaging
20 bags/box
Filter media type
Needlefelt