Eaton Bussmann series Fuse-link, high speed, 125 A, DC 1000 V, NH1, gPV, UL PV, UL, IEC, dual indicator
| Product Name |
Eaton Bussmann series photovoltaic fuses
|
| Catalog Number |
PV-125ANH1
|
| Model Code |
FUSE 125A 1000V DC PV SIZE 1 DUAL IND
|
| UPC |
051712377157
|
| EAN |
5027590505376
|
| Product Length/Depth |
137 mm
|
| Product Height |
68 mm
|
| Product Width |
134 mm
|
| Product Weight |
419.667 g
|
| Compliances |
CE Marked
RoHS Compliant |
| Certifications |
IEC 60269
UL Listed CSA Certified |
| Amperage Rating |
125 A
|
| Voltage rating |
1000 Vdc
|
| Interrupt rating |
50 kAIC
|
| Class |
Class gPV
|
| Pre arc (I2T) |
2600
|
| Watt losses |
17.5 W
|
| Application |
Photovoltaic systems, inverters
|
| Fuse type |
PV-ANH1
|
| Fuse indicator |
Combination fuse status indicator
|
| Fuse size |
NH1
|
| Fitted with: |
Blade without bolt holes
|
| Suitable for |
SD1-D-PV NH Fuse base
|