Select your location

Eaton BECOPAD Filter Sheet
Q2117120
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton BECOPAD Filter Sheet
Catalog Number
Q2117120
Product Length/Depth
200 MM
Product Height
3.9 MM
Product Width
200 MM
Product Weight
.04 KG
Compliances
EC 1935/2004
FDA 21CFR
Certifications
Kosher
BfR XXXVI/1
ISO 9001
GMO

Product specifications

Thickness
3.9 MM
Bursting strength wet
> 150 kPa
Filter material type
Pure cellulose
Water throughput at delta P (14.5 psi gpm/ft2)
77 SQM
Retention type
Nominal
Retention rating
0.2 - 0.4 µm
Ash content
< 1