Download document () of 20

108104
Model code: Z-FW-LPE/MO

Z-FW-LPE/MO. Restarting device-set

General specifications

Product Name
Eaton Distribution parts
Catalog Number
108104
Model Code
Z-FW-LPE/MO
EAN
4015081077588
Product Length/Depth
133 mm
Product Height
75 mm
Product Width
101 mm
Product Weight
0.373 kg
Compliances
RoHS conform

Product specifications

Additional equipment required
Monitoring unit
Assembly width
6 TE
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
0
Number of contacts (normally open contacts)
0
Number of poles at main contact unit - max
0
Number of switches (fault signal)
0
Voltage type
AC
Functions
With auto test for earth leakage function
Monitoring unit with automatic reclosing
Device fitting
Universal
Rated operational voltage (Ue) - max
230 V
Rated switch current
0 A
Suitable for current of main contact unit - max
0 A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.