Download document () of 20

170M6074

Fuse-link, high speed, 2400 A, AC 4000 V, 4 x size 3, aR, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6074
EAN
5027590280259
Product Length/Depth
76 mm
Product Height
90 mm
Product Width
362 mm
Product Weight
4015 g
Compliances
EAC
Certifications
IEC 60269-4

Electrical data

Amperage Rating
2400 A
Voltage rating
4000 V
Voltage type
AC
Breaking capacity
100 kA
Class
Class aR

Product specification

Fuse size
Other

Export product specification