Download document () of 20

172698
Model code: XTPZSSZ1

Eaton xEnergy Main LV systems LV switchgear. Partition between two sections, as high as section

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
172698
Model Code
XTPZSSZ1
EAN
4015081692507
Product Length/Depth
682 mm
Product Height
1753 mm
Product Width
30 mm
Product Weight
29.416 kg
Compliances
RoHS conform

Product specifications

Construction type
Assembly kit
Surface finishing
Galvanized
Color
Stainless steel
Modular spacing
12.5 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
800 mm
Suitable for enclosure building width
0 mm
Material
Steel
Suitable for
Internal separation form 3a
Internal separation form 4a
Internal separation form 2a
Internal separation form 3b
Internal separation form 4b
Internal separation form 2b

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.