Eaton xComfort KLV LV systems Final Distribution Boards. Hollow wall expansion kit with plug-in terminal 1 row, form of delivery for projects, F1HWP-4PR
| Product Name |
Eaton xComfort KLV project delivery form
|
| Catalog Number |
178854
|
| Model Code |
KLV-F1HWP-4PR
|
| EAN |
4015081741830
|
| Product Length/Depth |
40 mm
|
| Product Height |
340 mm
|
| Product Width |
360 mm
|
| Product Weight |
1.54 kg
|
| Compliances |
RoHS conform
|
| Certifications |
IEC/EN 62208, IEC/EN 60670-24 (PD)
|
| Used with |
KLV for projects
Installation distribution boards Basic device |
| Special features |
|
| Type |
|
| Accessory/spare part type |
Other
Accessory |
| Fitted with: |
Front cover
Imprintable sheet Installation instructions Cable retainer Neutral-/protective conductor terminal Device support rails 3D adjustment element for mounting |
| Frequency rating |
50 Hz
|
| Color |
Traffic white (RAL 9016)
|
| Degree of protection |
IK05 (impact resistance)
IP30 |
| Terminal type |
Plug-in terminals
|
| Ambient operating temperature details |
-5 °C - 40 °C
|
| Application |
Indoor (installation site)
|
| Cover/door color |
White
|
| Material |
Polystyren (plastic)
Sheet steel, powder-coated |
| Number of rows |
1
|
| Installation type |
Hollow-wall mounting
|
| Mounting method |
Hollow wall
|
| Functions |
Basic device
Additional equipment |
| Module rack type |
Single-rail
|
| Number of module space units per row |
12
|
| Protection class |
II (totally insulated)
|
| Protective shrouding material |
Plastic
|
| PE and N terminal number and cross section |
N: 2 x (2.5 mm² - 25mm²) + 14 x (0.5 mm² - 4 mm²)
PE: 2 x (2.5 mm² - 25 mm²) + 14 x (0.5 mm² - 4 mm²) |