Download document () of 20

193911
Model code: CRCA-00/12

Eaton Moeller series xComfort - Controllers. Room Controller Touch, signal white

General specifications

Product Name
Eaton Moeller series xComfort - Controllers
Catalog Number
193911
Model Code
CRCA-00/12
EAN
9010238040267
Product Length/Depth
55 mm
Product Height
21 mm
Product Width
55 mm
Product Weight
0.055 kg
Compliances
RoHS conform

Product specifications

Used with
55 mm (Universal) pushbutton
Features
Radio frequent bidirectional
Bus system operating type
xComfort
Radio frequent
Fitted with:
Display
External sensor
Local operation
Assembly arrangement
Basic element with complete housing
Bus system product type
Sensor, Controller
Built-in installation box depth - min
0 mm
Number of inputs (binary)
0
RAL-number (Akin)
9003
Standby power consumption (solstandby)
0.05 W
Surface finishing
Glossy
Power supply
Battery
Surface protection
Untreated
Class (temperature control)
IV
Material quality
Thermoplastic
Sensor type
Temperature
Humidity
Color
White
Signal white
Degree of protection
IP20
Functions
Manual set point setting
Parallel-service possible
Material
Plastic
Mounting method
Surface mounted (plaster)
Surface mounting

Export product specification