Download document () of 20

248438
Model code: ZP-ASA/24

Eaton Distribution parts. Shunt release, snap-fit, 12-110V AC / 12-60V DC, 50/60hz, front dimension 45 mm, mounting width 1 SU (17.5mm), top-hat rail mounting, terminal cross-section 1–25 mm²

General specifications

Product Name
Eaton Distribution parts
Catalog Number
248438
Model Code
ZP-ASA/24
EAN
4015082484385
Product Length/Depth
80 mm
Product Height
75 mm
Product Width
26.2 mm
Product Weight
0.087 kg
Compliances
RoHS conform
Certifications
EN45545-2
IEC 61373

Product specifications

Used with
Shunt releases
Accessory
Accessory for combined residual current/power circuit breaker
Accessory for miniature circuit breaker
Accessory/spare part type
Shunt release
Mounting method
For fitting on left to: FAZ, FRBmM-1N, Z-MS
Additional equipment required
Shunt release (for power circuit breaker)
Ambient operating temperature - max
75 °C
Ambient operating temperature - min
-35 °C
Assembly width
1 TE
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
1
Number of contacts (normally open contacts)
1
Number of poles at main contact unit - max
1
Number of switches (fault signal)
0
Voltage type
AC
Functions
Shunt release (for power circuit breaker)
Device fitting
Other
Type
  • Accessory
  • Accessory for combined residual current/power circuit breaker
  • Accessory for miniature circuit breaker
Application
Switchgear for industrial and advanced commercial applications
Rated operational voltage (Ue) - max
24 V
Rated switch current
0 A
Suitable for current of main contact unit - max
15 A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.