Photo is representative
Download
Eaton Crouse-Hinds series EBMB circuit breaker, 15A through 100A, EHD frame type, Bolted/ground joint/gasketed cover construction, Copper-free aluminum, 100A frame size, Cutler-Hammer breaker, Three-pole, 100A trip, 480 Vac/250 Vdc
Product Name |
Eaton Crouse-Hinds series EBMB circuit breaker
|
Catalog Number |
EBMBB WT100EHD34
|
UPC |
782274778358
|
Product Length/Depth |
14.78 in
|
Product Height |
26.9 in
|
Product Width |
10.25 in
|
Product Weight |
110 lb
|
Amperage Rating |
15A through 100A
|
Voltage rating |
480 Vac/250 Vdc
|
Circuit breaker frame type |
EHD
|
Area classification |
Hazardous/Classified Locations
|
Enclosure cover construction |
Bolted/ground joint/gasketed
|
Frame size |
100A
|
Manufacturer |
Cutler-Hammer
|
Standards type |
NEC/CEC
|
NEC hazardous rating |
Class I, Division 1
Class I, Division 2 Class II, Division 1 Class II, Division 2 Class III |
NEMA Rating |
3
3R 4 7 9 12 |
Enclosure |
With circuit breaker
|
Enclosure material |
Copper-free aluminum
|
Number of poles |
Three-pole
|
Trip rating |
100 A
|