Eaton Eluxa strobe, LED, ceiling, white, no lettering, clear lens, 15/30/75/110/150/177 cd, 24V, indoor
Product Name |
Eaton Eluxa strobe
|
Catalog Number |
ELSTWC-N
|
UPC |
786697010408
|
Product Height |
1.91 in
|
Product Diameter |
6.25 in
|
Product Weight |
0.7 lb
|
Compliances |
Not Applicable
|
Type |
Strobe
|
Compliance and standards |
UL
ULC |
Mounting Method |
Ceiling
|
Housing color |
White
|
Lens color |
Clear
|
Lens material |
Lexan
|
Lamp type |
LED
|
Current draw (DC) |
0.185
|
Lettering |
No lettering
|
Operating Temperature |
32°F to 122°F (0°C to 50°C)
|
Indoor/outdoor |
Indoor
|
Candela settings |
15 cd
30 cd 75 cd 110 cd 150 cd 177 cd |