Download document () of 20

EP-501070
Model code: EVGK-3PHAS/N/8MODUL/LS

EVGK-3PHAS/N/8MODUL/LS, EVGK busbar fork, 3-phase, L1 - L2 - L3 - X + L1 - L2 - L3, shortenable version with end caps included, 4+8 module units, 10 mm²

General specifications

Product Name
Eaton Moeller series busbar
Catalog Number
EP-501070
Model Code
EVGK-3PHAS/N/8MODUL/LS
EAN
9010653035145
Product Length/Depth
213 mm
Product Height
28.5 mm
Product Width
15 mm
Product Weight
0.081 kg
Certifications
CE

Product specifications

Features
Insulated
Can be cut to size
Electric connection type
Fork
Cross section
10 mm²
Number of modular spacings
12
Number of phases
3
Pitch dimensions
17.8 mm
Rated operating voltage (Ue) - max
415 V
Rated surge voltage
4 KV
Rated uninterrupted current (Iu)
63 A
Rated short-time withstand current (Icw)
0 kA
Number of poles
Four-pole
Color
Grey
Rated conditional short-circuit current (Iq)
25 kA
Suitable for
4 devices

Export product specification