Knowledge Search
Download document () of 20

ML450-0000
Model code: ML.450.3VG.30.E.P.-.UG.7 .S2.AOR.5,0.P.-

Eaton ML,MLO Hydraulic and lubrication filters, ML.450.3VG.30.E.P.-.UG.7 .S2.AOR.5,0.P.-, 3 VG, Glass fiber fleece (VG), Nitrile, 2320 psi (160 Bar), Bypass set at 102 psi (7 Bar)

General specifications

Product Name
Eaton ML, MLO Medium Pressure Filter
Catalog Number
ML450-0000
Model Code
ML.450.3VG.30.E.P.-.UG.7 .S2.AOR.5,0.P.-
Product Length/Depth
116 mm
Product Height
535 mm
Product Width
110 mm
Product Weight
13.5 kg
Compliances
PED 2014/68/EU for mineral oil (fluid group 2), Article 4, Para. 3.
ATEX Directive 2014/34/EU
AD 2000

Product specifications

Connection type
24 SAE threaded
Filter type
In-line Filter
Medium pressure filter
Material
Carbon steel
Aluminum
Application
Mounted in pressure lines; threaded design
Specification
Standard
Filter fineness
3 VG
Filter media type
Glass fiber fleece (VG)
Fluid group (DGRL 2014/68/EU)
2
Indicator type
Visual
Sealing material
Nitrile
Element collapse rating
435 psi (30 Bar)
Operating temperature - max
100 °C
Operating temperature - min
-10 °C
Valve configuration options
Bypass set at 102 psi (7 Bar)
Operating pressure - max
2320 psi (160 Bar)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.