Download document () of 20

U452-000-SD-A

USB-C Memory Card Reader, 2-in-1 USB-A/USB-C, USB 3.1 Gen 1

General specifications

Product Name
Eaton Tripp Lite series memory card reader
Catalog Number
U452-000-SD-A
UPC
037332206626
Product Length/Depth
0.79 in
Product Height
0.43 in
Product Width
2.9 in
Product Weight
0.03 lb
Compliances
FCC Compliant
REACH
CE Marked
RoHS

Product specifications

Application
  • Transferring videos, images and other data between an SD or Micro SD memory card and your MacBook, Chromebook, PC, tablet, smartphone or laptop
  • Loading a PowerPoint file onto a memory card at the office for presenting on a different computer on the road
  • Storing digital photographs for later upload to your work computer
Relative Humidity
0-80% non-condensing
Color
Black
Connector Plating
Nickel
Product Features
Bus Powered
USB Specification
USB 3.0 (up to 5 Gbps)
USB 3.1 Gen 1 (up to 5 Gbps)
Product Highlights
Built-in USB-A and USB-C male connectors are compatible with most devices
Supports latest SD and Micro SD formats, including SDXC and SDHC
Fits easily into camera bag or laptop sleeve for use anywhere
USB 3.1 Gen 1 data transfer speeds up to 5 Gbps for fast file sharing
Easy plug-and-play operation—no new software or drivers required
Contact Plating
Gold
SideA Connector1
USB 3.0 A (MALE)
SideB Connector1
SD (FEMALE)
USB C (MALE)
SideA Connector2
USB C (MALE)
SideB Connector2
MICRO SD (FEMALE)
Operating Temperature
32° to 104°F (0° to 40°C)
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
SideB Connector3
SD (FEMALE)
Cable Length
Up to 4ft (up to 1M)
Number of Ports
2
LED Indicators
Blue (Power/Data)
Material
ABS
SD Card Specification
  • SD
  • Micro SD
Connector
RJ45
USB-C

Export product specification