Pobierz dokument () Wyszukiwania 20
Magnetics (inductors & transformers)

Econo-pac (EP) Inductor

Eaton's ECONO-PAC (EP) family toroid power inductors/transformers utilize iron powder core material in a secure, 4 terminal surface mount construction and can be used as single or coupled inductors or 1:1 transformers that provide isolation between two windings. The windings can be connected in series or in parallel, offering a broad range of inductance and current ratings. EP power inductors/transformers come in two footprints, 11.43 mm x 11.43 mm and 13.97 mm x 13.97 mm, and four heights. EP power inductor/transformers can be used in several applications including computer and portable power devices, LCD panels, DVD players, buck, boost, forward, and resonant converters, noise filtering and filter chokes, DC-DC converts (as an inductor), transformers: (1:1), 300 Vdc isolation, SEPIC, flyback.

Windings connect in series or in parallel
Single inductor or coupled for inductor/transformer applications
High saturation flux density
Specyfikacje

Specifications

For detailed specification information, please refer to the data sheet.
Part Inductance (µH) Range Isat (A) Range Irms Range (A) DCR (Ω) Inductance Combinations
CTX__-4A Octa-Pac Plus 0.33 - 300 0.38 - 22.5 0.37 - 12.2 0.003 - 3.148 Parallel and Series
Linki do pobrania
X
Download Close

Potrzebujesz wsparcia przy produkcie?

Support from Eaton

Technical support

Contact us