Pesquisa de conhecimento
Download documento () de 20
Fazemos o que é importante funcionar*
Hydraulic & Lubrication filters

DA (ASME Design)

The duplex configuration of the newly designed DA series filter can operate continuously, eliminating the need to shut down for cleaning or service. When a filter element change out or service is required, the user can divert the filtration flow from one side to the other. A pressure equalization system assures consistent pressure while the flow is being transferred.

Filter Type
Inline mounted
max. operating pressure
580 psi (40 bar)
Operating temperature
14-212 °F (-10-100 °C)

Caraterísticas principais

  • Easy maintenance
  • High intrinsic stability
  • Excellent filtration capability
  • High dirt-retaining capacity
  • Long service life.

Applications

  • Suitable for all petroleum based fluids
  • HW-emulsions
  • Most synthetic hydraulic fluids and
    lubrication oils

How It Works - DA/EDA Hydraulic and Lubrication Filter - Eaton Filtration

Especificações

Specifications

operating temperature: +14°F to +212°F
operating medium: mineral oil, other media on request
max. operating pressure (pressure vessel): 580 psi
test pressure acc. to ASME VIII Div. 1: 1,3 x operating pressure = 754 psi
test pressure acc. to API 614, Chapter 1: 1,5 x operating pressure = 870 psi
connection system: SAE-flange 3,000 psi or ANSI-flange B16.5 CLASS 150/300 psi
housing material: carbon steel (ASTM), see sheet-no. 67617
sealing material: Nitrile (NBR) or Viton (FPM), other materials on request
installation position: vertical
bleeder connection: NPT ½“
drain connection dirt side: NPT ½“
drain connection clean side: NPT ½“
volume tank: 2x 0.17 gal
operating pressure adapter flanges: according to B16.5 CLASS 150/300 psi
Ligações de transferência
X
Download Close