Pesquisa de conhecimento
Download documento () de 20
Fazemos o que é importante funcionar*

TEF120-0003
Model code: TEF120.3VG.16.S.P.-.UG.5.P.-.O.E1.1,5

Eaton TEF Return-Line Filter, TEF120.3VG.16.S.P.-.UG.5.P.-.O.E1.1,5, 3 VG, Glass fiber fleece (VG), Nitrile, 145 psi (10 Bar), Bypass set at 29 psi (2 Bar)

General specifications

Product Name
Eaton TEF Return-Line Filter
Catalog Number
TEF120-0003
Product Length/Depth
153.62 mm
Product Height
287.02 mm
Product Width
163 mm
Product Weight
1.5 kg
Compliances
PED 2014/68/EU for mineral oil (fluid group 2), Article 4, Para. 3.
ATEX Directive 2014/34/EU
AD 2000
Model Code
TEF120.3VG.16.S.P.-.UG.5.P.-.O.E1.1,5

Especificações do produto

Connection type
16 SAE threaded
Filter type
Return filter
Material
Aluminum
Application
Mounted on top or in the reservoir with the outlet port returning to the reservoir
Specification
Standard
Code stamp
None
Filter fineness
3 VG
Filter media type
Glass fiber fleece (VG)
Fluid group (DGRL 2014/68/EU)
2
Indicator type
Electrical/Visual
Sealing material
Nitrile
Element collapse rating
232 psi (16 Bar)
Operating temperature - max
100 °C
Operating temperature - min
-10 °C
Valve configuration options
Bypass set at 29 psi (2 Bar)
Operating pressure - max
145 psi (10 Bar)

Exportar as especificações do produto