Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

ePDU G3 Metered Outlet models allow device level metering over multiple power feeds, and includes kWh, peak power and current draw. Clearly view and understand the consumption of individual devices powered over A and B feeds and see available power. Metered Outlet units have no switching. They include IEC Class 1 (à ±1%) billing grade accuracy, an advanced hot-swap meter with LCD pixel display showing V, W, A and kWh, and the ability to daisy chain 8 ePDUs to share the same network connection and IP address.

eaton metered outlet epdu

Core features

Outlet level metering

IEC +/-1% Billing Grade Accuracy: Meter your energy consumption (kWh) plus V, W and A extremely accurately at the individual pieces of equipment level.

Hot-Swap network component

ePDU G3 has Hot-Swap network components – update or change without changing the outlet state.

Daisy Chaining

Daisy-Chain 8 ePDUs from one IP portand one IP address: this reduces the cost of networking, reduces IP addresses and data packets on the network. Daisy Chaining reduces network infrastructure costs by up to 87%.