Select your location

Luminaires
1903 LED CG-S - Central battery exit sign panel
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

1903 LED CG-S - Central battery exit sign panel

The central battery system exit sign panel luminaire 1903 LED enables discerning escape route designations to be designed individually, attractively and discreetly. Homogeneous illumination and elegant transparency ensure optimal integration into sophisticated light architecture.

All emergency panel luminaires have a selection of mounting accessories for effortlessly achieving a variety of mounting methods.

The use of highly efficient LED technology significantly reduces the connected load and additionally saves thanks to the high LED service life.

1903 LED CG-S - Central battery exit sign panel
Versatile mounting options
90° wall mounting achieved via special pictogram panel rotated at 90°
Special LED converter
integrated monitoring module for single luminaire monitoring
STAR technology
Reduced installation expenditure

Features

  • LED Exit sign panel luminaire in surface-mounted design with minimised rectangular housing form
  • Simple mounting of screenprinted pictogram panel via snap-fitting
  • 90° wall mounting achieved via special pictogram panel rotated at 90°
  • Special LED converter, with integrated monitoring module for single luminaire monitoring
  • Minimum maintenance effort via high LED service life (up to 50,000 hours)
  • Shortened inspection effort due to CEWA GUARD technology
  • Automatic function monitoring of up to 20 luminaires per circuit
  • Reduced installation expenditures by STAR technology
  • Freely programmable mixed operation of the switching modes per luminaire in one circuit

From one of the world's leading suppliers of emergency lighting, view the rest of Eaton's central battery exit sign panel luminaires

Over 50 years of safe evacuation expertise

Eaton offers a wide range of emergency exit and safety luminaires. Featuring CEWA GUARD & STAR technology available as standard, they offer the basis for minimized inspection and maintenance costs. Innovative lighting technology combined with highly efficient LEDs ensure up to 70% less power consumption and significantly lower maintenance costs with a service life up to 50,000 hours.
How to buy from Eaton
Contact us

Phone +40 21 361 0909