Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

xComfort Bridge

xComfort Bridge is a new smart home controller featuring an easy-to-use app. Simple and user-friendly, the controller makes it easy to install our xComfort smart home systems, whether you are a new or experienced xComfort installer. No additional configuration software or prior programming knowledge is required, thereby contributing to smart homes that are truly intelligent. All you need to do to get started is to install one of our preconfigured Wireless Dim & App set packages – or simply use the xComfort Bridge with our Go Wireless packages to manage your smart home in a manner that is easy, scalable and future-proof.

xComfort Bridge
remote controlled
xComfort Bridge App
easy
installation and commission
handling
simplicity and ease
solution
future-proofed
Designed
for home owners

Core features

xComfort Bridge
  • Once the xComfort Bridge controller has been connected to the local WiFi router, it can be remote-controlled using the xComfort Bridge app on iOS (iPhone, iPad, iPod) or Android devices (smartphone, tablet). 
  • Various built-in LEDs provide information on the status and functioning of the controller.
  • The controller can be surface-mounted on any wall, on 55 mm or 68 mm switches or on a junction or installation box.
  • A set of bumper feet (included with the delivery) also makes it possible to place the controller on any horizontal surface.
  • Included in the box: mounting brackets, bumper feet, USB adaptor, Micro-USB cable, UTP cable, screws, dowels and adhesive strips.

 

Go Wireless xComfort Bridge Dim & App set

  • Easy control at device, zone and scene level
  • Simple app-based configuration and control (iOS, Android) via a secure communication channel
  • No programming knowledge required
  • Central on/off control
  • Compatible with Go Wireless packages, Wireless Switch All, Wireless Dim All and Wireless Second Switch
  • The RF communication is automatically password protected

                              

Download the xComfort Bridge App with iOS or Android device

Apple App Store

Google Play

Easy lighting control with your smartphone or tablet

Smart home applications, i.e. the ability to manage the lighting, shades or other electrical appliances typically found in residences, have been around for decades. Addressing these factors, Eaton has created xComfort Bridge, an easy to install and easy to use wireless lighting control solution that can be operated via iOS or Android-based smart devices.

Easy to install and commission

Staying true to its motto of simplicity and ease of handling, xComfort Bridge offers clear-cut options for integrating electrical devices into the smart home solution

Getting smart with xComfort Bridge

Continuing the successful trend started with EATON’s GO WIRELESS pre-programmed and easy to install packages, xComfort Bridge has been designed for home owners wishing to take their first steps into the world of home automation.
The user’s smart device acts as the controller for wireless switching and dimming purposes. Next to its function as a central wireless ON/ OFF switch, it can also be used to set up specific lighting scenes or to simultaneously activate, deactivate or dim multiple devices via configurable, user-defined zones.

Wireless Dim & App set - Flush mount

xComfort Wireless dim & app set (flush mount)

Wireless xComfort Bridge package with 3 Smart Dimming Actuators 0-100W (R/L/C/LED). Invisible and easy flush-mounted installation without major construction work (neutral wire is needed). Including 3 wireless switches and 1 wireless master switch (pre-configured with actuators), which can be placed on any surface. Compatible with universal 55 mm switches. Simple configuration and control via App (iOS, Android). No programming knowledge required. Dims all types of dimmable light bulbs (e.g. LEDs) starting from 0W!. Smooth dimming, no afterglow of LEDs, noiseless.

The package includes:

  • 1x xComfort Bridge
  • 3x Smart Dimming Actuator
  • 3x Wireless Switch 55mm, Color: Pure white gloss
  • 1x Wireless Master Switch 55mm, Color: Pure white gloss

Wireless xComfort Bridge package with 3 Smart Dimming Plug-In Adapters 0-250W (R/L/C/LED). Easy DIY installation. Simple configuration and control via App (iOS, Android). No programming knowledge required. Dims all types of dimmable light bulbs (e.g. LEDs) starting from 0W!. Smooth dimming, no afterglow of LEDs, noiseless.

The package includes:

  • 1x xComfort Bridge
  • 3x Dimming Plug, Color: Traffic white

Wireless Dim & App set - Plug-in

xComfort Wireless dim & app set (plug-in)

Easy configuration and commissioning

xComfort Bridge Wireless Dim & App set
  • No programming knowledge required
  • Add devices in learning mode by simply pressing the device mode button
  • Add devices by simply scanning the device barcode via your smartphone camera

Give the device a name, select an available icon and put it in a Zone if required

Simple control                                 

xComfort Bridge Dim & App set
  • Control your lights on zone or room level directly
  • Central On/Off switch on home and zone level standard available
  • See the overall status of your home
  • Control each device separately
  • Use Icons to identify your zones and devices
  • Set the dimming level of a room or device directly via a slider
  • The power consumption of a device is presented if it is supported

Create easily a scene of the current light settings directly on home or zone level

Scene control                                                      

xComfort Bridge Dim & All app
  • Switch between moods, whether for dinner, a celebration, a movie night or just going to sleep by just a click on a scene button
  • Or just set the basic lights by sunset or switch off the lights by sunrise

Set your house to ‘away’ mode, shutting off the lights when you leave

xComfort Bridge

Go Wireless xComfort Bridge Dim & Set App

We make your home smart.

Eaton, Power Management Company
How to buy from Eaton
Contact us

Phone +40 21 361 0909