Descărcați documentul () din 20
Noi facem să funcționeze  lucrurile importante*
Aerial refueling

Fuel flow meters

Eaton provides complete solutions for managing and monitoring total aircraft fuel environments. Our fuel flow meter is equipped with sensors to accurately measure the quantity of fluid movement during the transfer process.

Flow rate measurement range
50 - 1500 GPM
Power
28 VDC
Accuracy
0.5% full scale
Specificații

Operational Characteristics for the 5” Fuel Flow Meter

 

The Flow Meter Assembly possesses the following characteristics:

  • Turbine flow meter
  • Double-walled construction to maintain structural redundancy
  • Integrated signal conditioner
  • 28 VDC nominal power input (18 – 32 VDC operating range)
  • 0.5 VDC standby voltage
  • 0.5 – 10 VDC output proportional to volumetric flow rate.
  • Mid-point calibration flow at 750 gpm generates, at the magnetic pick-up, the frequency marked on the side of the Flow Meter Assembly.
  • Outputs 5.25 VDC on J1 connector
  • Replicated output on J2 connector (raw frequency)
  • Test frequency can be input on J2 connector for isolating the signal conditioner functionality (Electrical Operation of Test Article)
  • Full scale measurement  up to 1,500 gpm
  • 0.5% FS accuracy from 130 to 1,300 gpm
  • 0.25% repeatability from 130 to 1,300 gpm

 

Operating Temperatures

Operating fuel temp low temp -65ºF (-53.9°C) to high temp +135ºF (+57.2°C)
Ambient fuel tank ullage (air/fuel/vapor) low temp -65°F (-53.9°C) to high temp +160°F (+71.1°C)

Operating Pressures

Max Working Pressure 120 psig
Proof Pressure 240 psig
Burst 360 psig
Descărcați link-urile
X
Download Close