Noi facem să funcționeze  lucrurile importante*
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specificații

Programul de livrare

Basic function
Combined RCD/MCB devices
Number of poles (total)
1
Type
RCBO
Application
Switchgear for residential and commercial applications
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.

Verificarea designului conform cu IEC/EN 61439 - date tehnice

Operating ambient temperature - min
-25 °C

Date tehnice ETIM 7.0

Release characteristic
B
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
Current limiting class
3
Rated short-circuit breaking capacity (EN 60947-2)
0 kA
Disconnection characteristic
Undelayed
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
Width in number of modular spacings
1
Heat dissipation capacity
0 W
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
Pollution degree
2
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
Built-in depth
69.5 mm
Surge current capacity
.25 kA
Cum să cumpărați de la Eaton
Contactați-ne

Phone +40 21 361 0909