Download document () of 20

132939
Model code: XLH18

Eaton xEnergy Light LV systems LV switchgear. Height section, Height = 1800mm, grey

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
132939
EAN
4015081298501
Product Length/Depth
40 mm
Product Height
1710 mm
Product Width
70.5 mm
Product Weight
18.9 kg
Compliances
Contact Manufacturer
RoHS conform
Certifications
Contact Manufacturer
Model Code
XLH18

Product specifications

Color
Gray
RAL-number
7035
Suitable for enclosure building height
1800 mm
Material
Metal
Model
Profile

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.