Download document () of 20

168118
Model code: XBSPF

Eaton xEnergy Main LV systems LV switchgear. Type of earth-bar support for PEN, front

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
168118
EAN
4015081646944
Product Length/Depth
75 mm
Product Height
116 mm
Product Width
51 mm
Product Weight
0.4 kg
Compliances
RoHS conform
Model Code
XBSPF

Product specifications

Accessory/spare part type
Other
Current rating - max
2000 A
Busbar distance
0 mm
Number of poles
Zero-pole

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.