Download document () of 20

193219
Model code: BPZ-KR41/400

Eaton xEnergy Basic base element, Cable arrangement plinth for floor standing distribution board IP55, HxWxD=100 x 400 x 400 mm, gray

General specifications

Product Name
Eaton xEnergy Basic base element
Catalog Number
193219
EAN
9010238007628
Product Length/Depth
400 mm
Product Height
100 mm
Product Width
400 mm
Product Weight
4.2 kg
Compliances
RoHS conform
Model Code
BPZ-KR41/400

Delivery program

Type
Additional equipment
Model
Base complete
Color
Light gray (RAL 7035)
Gray

Technical Data - Mechanical

Surface finishing
With powder coating
Mounting method
Floor standing distribution board
Material
Sheet steel
Steel
Degree of protection
IP54
Load capacity - max
300 kg
Housing material
Sheet steel
Suitable for enclosure building length/depth
400 mm
Suitable for enclosure building width
400 mm
Suitable for length/depth
400 mm
Suitable for width
400 mm

Additional information

Functions
Additional equipment
RAL-number
7035
Suitable for
Cable patch

Export product specification