Fuse-link, LV, 6 A, AC 690 V, NH0, gL/gG, IEC, dual indicator, live gripping lugs
| Product Name |
Eaton Bussmann series low voltage NH Fuse
|
| Catalog Number |
6NHG0B-690
|
| EAN |
5027590486439
|
| Product Length/Depth |
125 mm
|
| Product Height |
58 mm
|
| Product Width |
30 mm
|
| Product Weight |
276 g
|
| Compliances |
RoHS conform
CE Marked |
| Model Code |
NH FUSE 6A 690V gG SIZE 0
|
| Amperage Rating |
6 A
|
| Voltage rating |
690 V
|
| Voltage type |
AC
|
| Breaking capacity |
120 kA
|
| Class |
Class gG/gL
|
| Insulated metal gripping lugs (IMGL) |
No
|