Download document () of 20

800SJ28

Eaton Bussmann series low voltage british standard fuse, 800A, AC 415 V, V88/J, 73 x 129 mm, gU, 92mm fixing centres

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
800SJ28
EAN
5027590055680
Product Length/Depth
129 mm
Product Height
74 mm
Product Width
74 mm
Product Weight
841 g
Compliances
CE Marked
RoHS Compliant
Certifications
BS
IEC 60269
EAC

Electrical data

Amperage Rating
800 A
Voltage rating
415 V
Voltage type
AC
Breaking capacity
80 kA
Class
Class gG/gL

Product specifications

Fuse type
SJ28
Fitted with:
Slotted tags
Construction
BS88/J

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.